Amplifiers and Linear

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

Operational Amplifier (Op Amps), Audio Amplifier, and Other Linear Solutions

High Performance Amplifiers for real world analog applications. TI delivers a broad portfolio of amplifiers and linear solutions including Op Amps, Audio Amplifiers, Instrumentation Amplifiers, Programmable Gain Amplifiers,Current Shunt Monitors, Comparators and Variable Gain Amplifiers.

Product Tree / Parametric Search

TPA6140A2

  • TAS5710: 20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ and 2-Band DRC
  • DRV603: 3-Vrms DIRECTPATH™ Pop-Free Variable Input Gain Line Driver with Diff Inputs
  • THS4521: Very low power rail-to-rail output fully differential amplifier
  • THS4522: Very low power dual channel rail-to-rail output fully differential amplifier
  • THS4524: Very low power quad channel rail-to-rail output fully differential amplifier
  • PGA308: Single Supply, Auto-Zero Sensor Amplifier w/Programmable Gain & Offset
  • THS7374: 4-Ch SDTV (Component and Composite) Video Amplifier with 9.5MHz Filters and 6dB Gain

The Industry’s Lowest Power Zero-drift Instrumentation Amplifier

The INA333, improves accuracy and stability while extending battery life in portable medical, handheld instrumentation, weight scales and data acquisition applications.