Bluetooth Headset
A Bluetooth headset is a wireless headset. It implements Bluetooth
technology to provide 2.45GHz-radio wireless connectivity for audio
communication.
The core subsystems include:
- RF Front-End - includes RF filter, balun (line matching), and RF transceiver (Modulator/Demodulator/ADC/DAC). The RF front-end provides the wireless link through the antenna.
- Baseband DSP/Microcontroller/Memory - the DSP processes physical layer protocols and audio data. The microcontroller runs the Bluetooth software stack stored in memory and controls the RF/host interfaces. The Bluetooth software and data are stored in ROM/RAM.
Upgraded firmware may be loaded from FLASH memory.
- Audio Codec - connected to microphone and earpiece to
perform analog/digital conversions and bit stream coding/decoding to create audio radio.
- Host Interface/Volume Control - host or user can use this serial
interface to configure the processor, codec, or changes the volume.
- Power Conversion - converts input battery power to run various functional blocks.
- Battery Management - charges the battery using wall or
USB voltage.