Clocks and Timers

Cross Reference

Application Notes

Tools & Software

Block Diagrams

Analog eLAB ™

Clock and Timer Solutions with Phase Lock Loops, Clock Circuits, Synthesizers

TI offers clock and timer solutions with Phase Lock Loops (PLLs) including PLL clock buffers, PLL clock synthesizers, PLL based multipliers, zero delay PLL clock drivers and more. Whether you need help with clock circuits, RF Synthesizers, Real Time Clocks, Memory Interface Clocks & Registers, Digital Media System Clocks, or Wireless Base Station Clocks, we have the products and guides to help you complete your project.

Customer Ratings

  • CDC3RL02: Dual-Channel Square/Sine-to-Square Wave Clock Buffer
  • CDC3S04: Quad Sine-Wave Clock Buffer with LDO
  • CDCLVP1216: Low Jitter, 2-Input Selectable 1:16 Universal-to-LVPECL Buffer
  • CDCLVP2108: Low Jitter, Dual 1:8 Universal-to-LVPECL Buffer
  • CDCM61004: 1:4 Ultra Low Jitter Crystal-In Clock Generator
  • CDCE62002: Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs
  • CDCE72010: 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner