Clocks and Timers

Cross Reference

Application Notes

Tools & Software

Block Diagrams

Analog eLAB ™

Clock and Timer Solutions with Phase Lock Loops, Clock Circuits, Synthesizers

TI offers clock and timer solutions with Phase Lock Loops (PLLs) including PLL clock buffers, PLL clock synthesizers, PLL based multipliers, zero delay PLL clock drivers and more. Whether you need help with clock circuits, RF Synthesizers, Real Time Clocks, Memory Interface Clocks & Registers, Digital Media System Clocks, or Wireless Base Station Clocks, we have the products and guides to help you complete your project.

Customer Ratings

  • SN74SSQEA32882: JEDEC SSTE32882 Compliant 28-Bit to 56-Bit Registered Buffer with Address-Parity Test
  • CDCE62002: Four Output Clock Generator/Jitter Cleaner with Integrated Dual VCOs
  • CDCLVP1216: Low Jitter 16 Output LVPECL Buffer with Selectable Input
  • CDCLVP2108: Low Jitter Dual 1:8 LVPECL Buffer
  • CDCS503: Clock Buffer / Clock Multiplier with optional SSC
  • CDCLVP111: 1:10 LVPECL Buffer with Selectable Input
  • CDCM61001: 1:1 Ultra Low Jitter Crystal-In Clock Generator