Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

Data Converters: ADC (Analog to Digital Converter) & DAC (Digital to Analog Converter)

TI delivers a broad portfolio of data converters, touch screen controllers, analog front ends, audio converters and CODECs. Featuring high-performance 12-bit to 18-bit SAR ADCs, 16-bit to 24-bit delta-sigma ADCs, 10-bit to 16-bit pipeline ADCs, and 8-bit to 20-bit DACs, TI has a data converter for all your analog and mixed-signal applications.

ADS5400

  • DAC8411: 16bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
  • ADS54RF63: 12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability
  • ADS7953: 12 bit, 1 MSPS, 16 ch, single ended, micro power, sr i/f, SAR ADC
  • ADS6149: Low power 14-bit, 250 MSPS ADC
  • ADS1672: TI's 24-bit, 625kSPS ADC combines wide bandwidth with AC and DC performance
  • ADS5485: TI introduces industry's fastest 16-bit analog-to-digital converter at 200 MSPS

New Analog Applications Journal Available Now!

This month's Analog Application Journal articles--covering data converters and power management--focus on ways devices can be used to address specific design requirements.