RF/IF and ZigBee® Solutions

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

ZigBee®

Analog eLAB ™

2.4 GHz and Sub-1 GHz RF ICs

Ultra-Low-Power, Small Footprint, Lowest System Cost

The new CC2500 and CC1100 RF transceivers from Texas Instruments are the industry’s lowest system cost, multi-channel radios for low-power wireless applications. Operating in the 2.4 GHz (CC2500) and sub-1 GHz (CC1100) frequency bands, the devices include several useful digital features like full packet handling, FIFO buffers, clear channel assessment, wake-on-radio and more.

For more information on CC2500 and CC1100:


Low-Power RF Selection Guide   

With the acquisition of Chipcon, TI now provides you with industry leading ZigBee™-compliant solutions and a broad range of proprietary RF-ICs that enable innovative low-power wireless applications.

Features

  • Reference design with two-layer PCB with all components mounted on the same side
  • Very small footprint: 4 x 4 mm, 20-pin QLP package
  • Programmable data rate from 1.2 to 500 kbps
  • Robust solutions with excellent selectivity and blocking performance
  • Few external components
  • Very low current consumption CC2500/CC1100:
    • TX: 21.2/16.0 mA at 0 dBm
    • RX: 13.3/15.2 mA at 250 kbps
  • Pricing: $1.75 in 1K

Applications

  • Wireless game controllers
  • Wireless keyboard/mouse
  • Automatic meter reading
  • Wireless radio
  • Alarm and security systems
  • Home and building automation

CC2500/CC1100 Device Block Diagram

CC1100/CC2500 RF Transceivers

  • Low-Power RF Guide (Rev. B) (slab052b.pdf, 3.43 MB)
    13 Nov 2008 Download
  • Designers Guide to Low-Power RF (slya020.pdf, 1.21 MB)
    Download