Data Converters

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

Free Data Converter Plug-in (Version 4.30)

Follow the steps below to ensure the Data Converter Plug-in (Version 4.30) is fully supported:

  1. Currently possess a recent version of Code Composer Studio™ or the Free Evaluation Tools
  2. Confirmed that your data converter is supported by cross-referencing the compatibility matrices
  3. Download the plug-in or use the Update Advisor feature in Code Composer Studio

Data Converter Plug-in (Version 4.30) compatibility matrices for the following:

The free data converter plug-in (DCP) for Code Composer Studio™ provides software support for interfacing TI’s data converter with TI’s TMS320C2800™, TMS320C5400™, TMS320C5500™, TMS320C671x™ and TMS320C641x™ DSP platforms. The data converter support tool from TI is an example of the benefits developers can realize from the eXpressDSP™ open software driver architecture. This tool allows you to effortlessly configure and start your data converter from within the integrated development environment (IDE) of the DSP. The tool automatically generates C code with the data structures, configuration parameters and interface functions for TI's data converters.

The new Version 4.30 adds support for additional data converters and is an update against the version 3.70 included in the Code Composer Studio release 3.3 and the previous releases of the DCP included in earlier versions of Code Composer Studio.

As data converters are designed with an increasing number of features, programming the data converters can become more complex. Our data converter support tool simplifies the programming process by generating all the configuration data, based on inputs to a graphical user interface.

Compatibility Matrices

Analog to Digital Converters (ADC)

Device Description Configuration C2800 C5400 C5500 C671x C641x
ADS1216 24-Bit, 8-channel, 0.78kSPS , 5V Option Available Option Available Option Available Option Available
ADS1217 24-Bit, 8-channel, 0.78kSPS , 3.3V Option Available Option Available Option Available Option Available
ADS1218 24-Bit, 8-channel, 0.78kSPS , with flash Option Available Option Available Option Available Option Available
ADS1240 24-Bit, 4-channel, 15SPS Option Available Option Available Option Available
ADS1241 24-Bit, 8-channel, 15SPS Option Available Option Available Option Available
ADS1251 24-Bit, 1-channel (diff), 20kSPS Option Available Option Available Option Available Option Available
ADS1252 24-Bit, 1-channel (diff), 40kSPS Option Available Option Available Option Available Option Available
ADS1253 24-Bit, 4-channel (diff), 20kSPS , 1.8-3.6V Option Available Option Available Option Available
ADS1254 24-Bit, 4-channel (diff), 40kSPS , 5V Option Available Option Available Option Available
ADS1256 24-Bit, 8-channel, 30kSPS, very low noise Option Available Option Available (1) Option Available (1) Option Available (1)
ADS1258 24-Bit, 16-channel, 125kSPS, fast channel cycling Option Available Option Available (1) Option Available (1) Option Available (1)
ADS1271 24-Bit, 1-channel, 105kSPS Option Available Option Available (1)
ADS1601 16-Bit, 1-channel, 1.25MSPS Option Available Option Available (1) Option Available (1) Option Available (1)
ADS1602 16-Bit, 1-channel, 2.5MSPS Option Available Option Available (1) Option Available (1) Option Available (1)
ADS1605 16-Bit, 1-channel (diff), 5MSPS , 3.3V I/O, 5V analog Option Available Option Available (1) Option Available (1) Option Available (1)
ADS1606 16-Bit, 1-channel (diff), 5MSPS , 16 word FIFO Option Available Option Available (1) Option Available (1) Option Available (1)
ADS1610 16-Bit, 1-channel (diff), 10MSPS , 3.3V I/O, 5V analog Option Available Option Available (1) Option Available (1) Option Available (1)
ADS1625 18-Bit, 1-channel (diff), 1.25MSPS , 3.3V I/O, 5V analog Option Available Option Available (1) Option Available (1) Option Available (1)
ADS1626 18-Bit, 1-channel (diff), 1.25MSPS , 16 word FIFO Option Available Option Available (1) Option Available (1) Option Available (1)
ADS7804 12-Bit, 1-channel, 100kSPS , +/-10V Input Range Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
ADS7805 16-Bit, 1-channel, 100kSPS , +/-10V Input Range Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
ADS7816 12-Bit, 1-channel, 200kSPS Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
ADS7817 12-Bit, 1-channel, 200kSPS Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
ADS7818 12-Bit, 1-channel, 500kSPS Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
ADS7822 12-Bit, 1-channel, 200kSPS Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
ADS7826 10-Bit, 1-channel, 200kSPS Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
ADS7827 8-Bit, 1-channel, 250kSPS Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
ADS7829 12-Bit, 1-channel, 125kSPS, 2.7V, microPower Option Available Option Available   Option Available (1) Option Available (1) Option Available (1)
ADS7834 12-Bit, 1-channel, 500kSPS Option Available Option Available   Option Available (1) Option Available (1) Option Available (1)
ADS7835 12-Bit, 1-channel, 500kSPS Option Available Option Available   Option Available (1) Option Available (1) Option Available (1)
ADS7841 12-Bit, 4-channel, 200kSPS Option Available   Option Available (1) Option Available (1) Option Available (1)
ADS7861 12-Bit, 2+2-channel, 500kSPS , simultaneous sampling Option Available Option Available Option Available Option Available Option Available Option Available
ADS7864 12-Bit, 3x2-channels, 500kSPS , simultaneous sampling Option Available Option Available (1) Option Available (1)
ADS7881 12-Bit, 1-channel, 4MSPS , int. reference Option Available Option Available (1) Option Available (1) Option Available (1)
ADS7886 12-Bit, 1-channel, 1MSPS , int. reference Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
ADS7891 14-Bit, 1-channel, 3MSPS , int. reference Option Available Option Available (1) Option Available (1) Option Available (1)
ADS803 12-Bit, 1-channel, 5MSPS Option Available Option Available (1) Option Available (1) Option Available (1)
ADS804 12-Bit, 1-channel, 10MSPS Option Available Option Available (1) Option Available (1) Option Available (1)
ADS805 12-Bit, 1-channel, 20MSPS Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8317 16-Bit, 1-channel, 250kSPS, 2.7-5.5V, Micro Power Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8318 12-Bit, 1-channel, 500kSPS Option Available   Option Available (1)    
ADS8320 16-Bit, 1-channel, 100kSPS , 2.7-5.25V Option Available   Option Available (1) Option Available (1) Option Available (1)
ADS8321 16-Bit, 1-channel, 100kSPS , 4.75-5.25V Option Available   Option Available (1) Option Available (1) Option Available (1)
ADS8322 16-Bit, 1-channel (diff), 500kSPS , 5V Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8323 16-Bit, 1-channel (diff), 500kSPS , 5V Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8324 14-Bit, 1-channel, 50kSPS , 1.8-3.6V Option Available   Option Available (1) Option Available (1) Option Available (1)
ADS8325 16-Bit, 1-channel, 100kSPS , 2.7-5.5V Option Available   Option Available (1) Option Available (1) Option Available (1)
ADS8327 16-Bit, 1-channel,500kSPS, 2.7-5.5V Option Available   Option Available (1)    
ADS8328 16-Bit, 2-channel, 500kSPS Option Available Option Available (1)    
ADS8329 16-Bit, 1-channel, 1MSPS, 2.7-5.5V Option Available Option Available (1)    
ADS8330 16-Bit, 2-channel, 1MSPS Option Available Option Available (1)
ADS8361 16-Bit, 2+2-channel, 500kSPS , simultaneous sampling Option Available Option Available Option Available Option Available Option Available Option Available
ADS8364 16-Bit, 6-channel, 250kSPS Option Available Option Available Option Available Option Available(1) Option Available(1)
ADS8365 16-Bit, 6-channel, 250kSPS Option Available Option Available Option Available(1) Option Available(1) Option Available(1)
ADS8370 16-Bit, 1-channel, 600kSPS , unipolar pseudo diff, int. reference Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8371 16-Bit, 1-channel, 750kSPS , unipolar input micro power Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8372 16-Bit, 1-channel (diff), 600kSPS , pseudo bipolar, int. reference Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8380 1-Bit, 1-channel, 600kSPS , unipolar pseudo diff, int. reference Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8381 18-Bit, 1-channel, 580kSPS Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8382 18-Bit, 1-channel (diff), 600kSPS , pseudo bipolar, int. reference Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8383 18-Bit, 1-channel, 500kSPS Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8401 16-Bit, 1-channel, 1.25MSPS , unipolar input Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8402 16-Bit, 1-channel, 1.25MSPS , bipolar input Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8405 16-Bit, 1-channel, 1.25MSPS , unipolar input Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8406 16-Bit, 1-channel, 1.25MSPS , bipolar input Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8411 16-Bit, 1-channel, 2MSPS , unipolar input Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8412 16-Bit, 1-channel, 2MSPS , bipolar input Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8422 16-Bit, 1-channel, 4MSPS, pseudo-bipolar, differential input Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8472 16-Bit, 1-channel, 1MSPS, pseudo-bipolar, differential input Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8481 18-Bit, 1-channel, 1MSPS, pseudo-differential, unipolar input Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8482 18-Bit, 1-channel, 1MSPS, pseudo-biploar, fully differential input Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8504 12-Bit, 1-channel, 250kSPS , +/-10V Input Range Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
ADS8505 16-Bit, 1-channel, 250kSPS , +/-10V Input Range Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
PCM1804 24-Bit, stereo, 192kHz , audio ADC Option Available Option Available Option Available Option Available (1) Option Available (1)
PCM4202 24-Bit, stereo, 192kHz , audio ADC Option Available Option Available Option Available Option Available (1) Option Available (1)
PCM4204 24-Bit, 4-channel, 216kHz , audio ADC Option Available Option Available (1)
THS10064 10-Bit, 4-channel, 6MSPS , 16 word FIFO Option Available Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
THS1007 10-Bit, 4-channel, 8MSPS Option Available
THS10082 10-Bit, 2-channel, 8MSPS , 16 word FIFO Option Available Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
THS1009 10-Bit, 2-channel, 8MSPS Option Available
THS1206 12-Bit, 4-channel, 6MSPS , 16 word FIFO Option Available Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
THS1207 12-Bit, 4-channel, 8MSPS Option Available
THS12082 12-Bit, 2-channel, 8MSPS , 16 word FIFO Option Available Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
THS1209 12-Bit, 2-channel, 8MSPS Option Available
THS1401 14-Bit, 1-channel, 1MSPS Option Available
THS1403 14-Bit, 1-channel, 3MSPS Option Available
THS1408 14-Bit, 1-channel, 8MSPS Option Available
THS14F01 14-Bit, 1-channel, 1MSPS , 32 word FIFO Option Available
THS14F03 14-Bit, 1-channel, 3MSPS , 32 word FIFO Option Available
TLC1514 10-Bit, 4-channel, 400kSPS Option Available
TLC1518 10-Bit, 8-channel, 400kSPS Option Available
TLC2551 12-Bit, 1-channel, 400kSPS , 5V Option Available Option Available
TLC2552 12-Bit, 2-channel, 175kSPS , 5V Option Available Option Available
TLC2554 12-Bit, 4-channel, 400kSPS Option Available
TLC2555 12-Bit, 1-channel, 175kSPS , 5V Option Available Option Available
TLC2558 12-Bit, 8-channel, 400kSPS Option Available
TLC2574 12-Bit, 4-channel, 200kSPS , 5V Option Available Option Available
TLC2578 12-Bit, 8-channel, 200kSPS , 5V Option Available Option Available
TLC3541 14-Bit, 1-channel, 200kSPS , 5V Option Available Option Available Option Available
TLC3544 14-Bit, 4-channel, 200kSPS , 5V Option Available Option Available
TLC3545 14-Bit, 1-channel (diff), 200kSPS , 5V Option Available Option Available Option Available
TLC3548 14-Bit, 8-channel, 200kSPS , 5V Option Available Option Available
TLC3574 14-Bit, 4-channel, 200kSPS , 5V Option Available Option Available
TLC3578 14-Bit, 8-channel, 200kSPS , 5V Option Available Option Available
TLC4541 16-Bit, 1-channel, 200kSPS , 5V Option Available Option Available Option Available
TLC4545 16-Bit, 1-channel (diff), 200kSPS , 5V Option Available Option Available Option Available
TLV1504 10-Bit, 4-channel, 200kSPS Option Available Option Available Option Available
TLV1508 10-Bit, 8-channel, 200kSPS Option Available Option Available Option Available
TLV1570 10-Bit, 8-channel, 1.25MSPS Option Available Option Available
TLV1571 10-Bit, 1-channel, 1.25MSPS Option Available Option Available Option Available (1)
TLV1572 10-Bit, 1-channel, 1.25MSPS , 2.5-5.5V Option Available Option Available
TLV1578 10-Bit, 8-channel, 1.25MSPS Option Available Option Available Option Available (1)
TLV2541 12-Bit, 1-channel, 200kSPS , 2.7-5.5V Option Available Option Available
TLV2542 12-Bit, 2-channel, 140-200kSPS , 2.7-5.5V Option Available Option Available
TLV2544 12-Bit, 4-channel, 200kSPS Option Available Option Available Option Available (1)
TLV2545 12-Bit, 1-channel, 140-200kSPS , 2.7-5.5V Option Available Option Available
TLV2548 12-Bit, 8-channel, 200kSPS Option Available Option Available Option Available (1)
TLV2553 12-Bit, 11-channel, 200kSPS , 2.7-5V Option Available Option Available Option Available Option Available Option Available Option Available
TLV2556 12-Bit, 11-channel, 200kSPS , 2.7-5V, int. reference Option Available Option Available Option Available Option Available Option Available Option Available

Back to Top

Digital to Analog Converter (DAC)

Device Description Configuration C2800 C5400 C5500 C671x C641x
DAC1220 16-Bit, 1-channel, 2ms Option Available
DAC1221 16-Bit, 1-channel, 2ms Option Available
DAC7512 12-Bit, 1-channel, 10us , 2.7-5.5V, int. reference Option Available
DAC7513 12-Bit, 1-channel, 10us , 2.7-5.5V Option Available
DAC7551 12-Bit, 1-channel, 5us , ultra-low glitch Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
DAC7552 12-Bit, 2-channel, 5us , ultra-low glitch Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
DAC7554 12-Bit, 4-channel, 5us , 2.7-5.5V Option Available Option Available Option Available (1) Option Available (1) Option Available (1) Option Available (1)
DAC8501 16-Bit, 1-channel, 10us , 2.7-5.5V, MDAC Option Available Option Available   Option Available Option Available Option Available
DAC8531 16-Bit, 1-channel, 10us , 2.7-5.5V Option Available Option Available   Option Available Option Available Option Available
DAC8532 16-Bit, 2-channel, 10us , 2.7-5.5V Option Available Option Available   Option Available Option Available Option Available
DAC8534 16-Bit, 4-channel, 10us , 2.7-5.5V Option Available Option Available   Option Available Option Available Option Available
DAC8551 16-Bit, 1-channel, 5us , ultra-low glitch Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
DAC8552 16-Bit, 2-channel, 10us , ultra-low glitch Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
DAC8554 16-Bit, 4-channel, 10us , ultra-low glitch Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
DAC8560 16-Bit, 1-channel, 200kSPS , voltage output Option Available Option Available   Option Available (1) Option Available (1) Option Available (1)
DAC8580 16-Bit, 1-channel, 1us Option Available Option Available (1) Option Available (1) Option Available (1)
DAC8581 16-Bit, 1-channel, 3MSPS , voltage output Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
DAC8805 14-Bit, 2-channel, 0.5us, multiplying DAC Option Available   Option Available (1) Option Available (1) Option Available (1)
DAC8806 14-Bit, 1-channel, 0.5us, multiplying DAC Option Available   Option Available (1) Option Available (1) Option Available (1)
DAC8814 16-Bit, 4-channel, 2MSPS Option Available Option Available Option Available (1) Option Available (1) Option Available (1)
DAC8820 16-Bit, 1-channel, 0.5us, multiplying DAC Option Available   Option Available (1) Option Available (1) Option Available (1)
DAC8806 16-Bit, 2-channel, 0.5us, multiplying DAC Option Available   Option Available (1) Option Available (1) Option Available (1)
TLC5618A 12-Bit, 2-channel, 2.5us , 5V Option Available Option Available Option Available (2)
TLV320DAC23 24-Bit, stereo, 96kHz , audio DAC Option Available
TLV5604 10-Bit, 4-channel, 3us , 2.7-5.5V Option Available
TLV5606 10-Bit, 1-channel, 3us , 2.7-5.5V Option Available Option Available Option Available (2)
TLV5608 10-Bit, 8-channel, 1us , 2.7-5.5V Option Available
TLV5610 12-Bit, 8-channel, 1us , 2.7-5.5V Option Available
TLV5614 12-Bit, 4-channel, 3us , 2.7-5.5V Option Available
TLV5616 12-Bit, 1-channel, 3us , 2.7-5.5V Option Available Option Available Option Available (2)
TLV5617A 10-Bit, 2-channel, 2.5us , 2.7-5.5V Option Available Option Available Option Available (2)
TLV5618A 12-Bit, 2-channel, 2.5us , 2.7-5.5V Option Available Option Available Option Available (2)
TLV5623 8-Bit, 1-channel, 3us , 2.7-5.5V Option Available Option Available Option Available (2)
TLV5624 8-Bit, 1-channel, 1us , 2.7-5.5V, int. reference Option Available Option Available Option Available (2)
TLV5625 8-Bit, 2-channel, 2.5us , 2.7-5.5V Option Available Option Available Option Available (2)
TLV5626 8-Bit, 2-channel, 1us , 2.7-5.5 V, int. reference Option Available Option Available Option Available (2)
TLV5629 8-Bit, 8-channel, 1us , 2.7-5.5V Option Available
TLV5630 12-Bit, 8-channel, 1us , 2.7-5.5V, int. reference Option Available
TLV5631 10-Bit, 8-channel, 1us , 2.7-5.5V, int. reference Option Available
TLV5632 8-Bit, 8-channel, 1us , 2.7-5.5V Option Available
TLV5636 12-Bit, 1-channel, 1us , 2.7-5.5V, int. reference Option Available Option Available Option Available (2)
TLV5637 10-Bit, 2-channel, 1us , 2.7-5.5V, int. reference Option Available Option Available Option Available (2)
TLV5638 12-Bit, 2-channel, 1us , 2.7-5.5V, int. reference Option Available Option Available Option Available (2)

Back to Top

Codec

Device Description Configuration C2800 C5400 C5500 C671x C641x
AIC111 16-Bit, 1-channel, 40kSPS , 1.3V, micro-power Option Available Option Available
PCM3002 20-Bit, stereo, 48kHz Option Available Option Available Option Available
TLV320AIC10 16-Bit, 1-channel, 22kSPS , voiceband codec Option Available Option Available
TLV320AIC11 16-Bit, 1-channel, 22kSPS , voiceband codec, 1.1-3.6V I/O Option Available Option Available
TLV320AIC12 16-Bit, 1-channel, 26/104kSPS , voiceband codec Option Available Option Available Option Available Option Available Option Available
TLV320AIC13 16-Bit, 1-channel, 26/104kSPS , voiceband codec, 1.1V I/O Option Available Option Available Option Available Option Available Option Available
TLV320AIC14 16-Bit, 1-channel, 26/104kSPS , voiceband codec Option Available Option Available Option Available Option Available Option Available
TLV320AIC15 16-Bit, 1-channel, 26/104kSPS , voiceband codec, 1.1V I/O Option Available Option Available Option Available Option Available Option Available
TLV320AIC20 16-Bit, 2-channel, 26/104kSPS , voiceband codec, 3.3V I/O Option Available Option Available Option Available Option Available Option Available
TLV320AIC21 16-Bit, 1-channel, 26/104kSPS , voiceband codec, 1.1V I/O Option Available Option Available Option Available Option Available Option Available
TLV320AIC22C 16-Bit, 2-channel, 16kHz , dual VOIP codec Option Available Option Available Option Available Option Available
TLV320AIC23B 24-Bit, stereo, 96kHz , stereo audio codec Option Available Option Available (1) Option Available (1) Option Available (1) Option Available (1)
TLV320AIC24 16-Bit, 1-channel, 26/104kSPS , voiceband codec, 3.3V I/O Option Available Option Available Option Available Option Available Option Available
TLV320AIC25 16-Bit, 1-channel, 26/104kSPS , voiceband codec, 1.1V I/O Option Available Option Available Option Available Option Available Option Available

Back to Top

Application Specific

Device Description Configuration C2800 C5400 C5500 C671x C641x
AFE1230 16-Bit, 1-channel, 2.5Mbps , G.SHDSL analog front end Option Available Option Available
AFEDRI8201 16-Bit, 1-channel, 80MHz , ADC front end for AM/FM and HD radios Option Available Option Available
AMC7820 12-Bit, 8-channel, 100kSPS , analog monitoring and control circuitry Option Available Option Available Option Available
AMC7823 12-Bit, 8-channel, 200kSPS , analog monitoring and control circuitry Option Available Option Available

Back to Top

Notes:
(1) Includes DMA support
(2) These DACs share the same driver. Result data may need to be masked

 

  • Amplifier and Data Converter Selection Guide (Rev. C) (slyb115c.pdf, 6.7 MB)
    21 Sep 2008 Download
  • Featured Signal Chain and Power Management Product Guide (slyb137.pdf, 4.91 MB)
    Download