Multiplying D/A Converter (Multiplying DAC) Family
The DAC88xx and DAC78xx four-quadrant multiplying DACs from Texas Instruments
feature high accuracy, low power and a variety of resolution and channel count options.
Available in industry-standard pin configurations, the devices enable easy design upgrades
based on speed, power and precision requirements. Simplify the selection of your output
amplifier with TI's MDACBufferPro interactive selection tool.
Features
- Relative accuracy: ±1 LSB (max)
- Industry-standard pin
configuration
- ±2mA full-scale current
with VREF = ±10V
- Settling time: 0.5μs to
0.0015% FSR
- Midscale or zero-scale reset
- Reference bandwidth: 10MHz
- Packaging: MSOP, QFN, SON,
SSOP, TSSOP
- Pricing in 1k units (starts at):
- 12-bit: $2.55
- 14-bit: $4.60
- 16-bit: $7.15
Applications
- Automated test equipment
- Instrumentation
- Digitally controlled calibration
- Industrial control
- Optical networking
|
-
Amplifier and Data Converter Selection Guide (Rev. C) (slyb115c.pdf, 6.7 MB)
21 Sep 2008
Download
-
Featured Signal Chain and Power Management Product Guide (slyb137.pdf, 4.91 MB)
Download
|