An Electrostatic Discharge strike is a constant threat to device reliability and functionality. Many low-voltage core chips or system ASICs only offer device-level human-body model (HBM) ESD protection, which doesn’t address the risks of system-level ESD strikes.
TI’s stand-alone ESD Device Protection solutions provide a space-saving and cost-effective solution to protect the system interconnects from external ESD strikes. The TPD product family of devices from TI provides IEC 61000-4-2 level ESD protection, with solutions for multiple external interfaces, including video, audio and serial data transfer. TI’s family of devices meet requirements for low-power, small footprint applications making them ideal for multiple markets, including mobile computing, mobile handsets and consumer electronics.
TI produces ESD devices with solutions that protect the majority of external connections to the outside world.
Learn more about our ESD product portfolio.
Applications
USB 2.0
HDMI
DVI
DisplayPort
eSATA
1394
LVDS
Gig Ethernet
Earphone Port
Microphone Port
Speaker Port
End Equipment
Mobile handset
STB
Television
Game Console
External HD
Digital camera
SIM Cards
Notebook
PDA
Consumer Medical
System-Level ESD Device Protection Guide
Check out TI's new ESD Device Protection Guide. It features our latest products as well as an informative overview, configurations/pinouts, and application information.
Note: For TPD part numbers, the number immediately after the TPD indicates the number of channels.
Eye Diagrams
HDMI 1.3 data rate (2.5Gbps) eye diagram with a reference board with TPD12S520 not populated in the socket
HDMI 1.3 data rate (2.5Gbps) eye diagram with TPD12S520 mounted in the reference board
Subscribe to the Analog Connection monthly eNewsletter for updates on new ESD protection devices as well as other analog products, design tools, training and literature.