RF/IF and ZigBee® Solutions

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

ZigBee®

Analog eLAB ™

ZigBee & RF4CE

ZigBee™ Demo

SimpleAPI - Designing with ZigBee now made easier!

Z-Stack™ version 2.2.0 is available now.

TI is your one-stop resource for RF transceivers, software, development tools/kits and proven reference designs that comply with the ZigBee specification and regulations.

The industry-leading CC2420 from Texas Instruments (TI) was the first 2.4 GHz single-chip RF transceiver compliant with IEEE 802.15.4/ZigBee; The CC2520 is TI's second-generation 2.4 GHz IEEE 802.15.4/ZigBee RF transceiver; The CC2430 is the first true System-on-Chip ZigBee solution while CC2431 is the first system-on-chip (SoC) with a hardware location engine. And now ZigBee is easier than ever with the CC2480 - the first product from TI’s new Z-Accel family of ZigBee-certified network processors that simplifies design and reduces time-to-market. Our latest addition to our family of ZigBee products is the second-generation 2.4 GHz CC2530 System-on-Chip suitable for RF4CE and Smart Energy applications with up to 256 KB flash memory.

The Z-Stack has been awarded the ZigBee Alliance golden unit status by the ZigBee test house TUV Rheinland and is used by thousands of ZigBee developers worldwide while RemoTI(tm) is the first complete network protocol, including both hardware and software, for the new standardized ZigBee RF4CE specification for radio frequency (RF)-based remote controls.

Zigbee Solutions

The ZigBee Alliance

The ZigBee Alliance is an association of companies working together on an open global standard for wireless network monitoring and control products. ZigBee enables companies to have a simple, reliable, low-power, global wireless public standard optimized for the unique needs of remote monitoring and control applications.

Why the ZigBee Standard?

ZigBee was created to address the market need for a cost-effective, standards-based wireless networking solution that supports low data-rates, low-power consumption, security, and reliability. ZigBee is the only standards-based technology that addresses the unique needs of most remote monitoring and control and sensory network applications.

The initial markets for the ZigBee Alliance include Consumer Electronics, Energy Management and Efficiency, Health Care, Home Automation, Building Automation and Industrial Automation.

ZigBee Protocols from TI

In December 2006 TI's ZigBee stack, Z-Stack was one of the first ZigBee stacks to be certified for the ZigBee 2006 specification. The certification ensures that products developed on this platform will be fully interoperable with other platforms that have been ZigBee2006 certified. The Z-Stack from TI has also been awarded the golden unit status by the ZigBee test house TÜV Rheinland and is used by thousands of ZigBee developers world wide.

RemoTI™ Protocol Stack - Texas Instruments solution for ZigBee® RF4CE

RemoTI is a complete RF4CE compliant protocol stack offering hardware and software support for TI’s low-power RF product portfolio.

Flyers

  • ZigBee Brochure (slyb134a.pdf, 2.22 MB)
    Download
  • RemoTI(tm) and RF4CE Brochure
    Download

For more information on ZigBee and ZigBee RF4CE, please visit www.zigbee.org