With TI's development kits, customers can quickly start evaluating and designing networks and applications compliant with the ZigBee standard. The kits include CC2420- and CC2430-based hardware modules bundled with the Z-Stack ™. Z-Tool™ ZigBee Protocol Stack Trace Tool for networking tracing and debugging is also included.
The CC2480 (formerly known as CCZACC06) is a cost-effective, low power, Z-Accel ZigBee Processor that provides full ZigBee functionality with a minimal development effort.