|
Within the last few years wireless consumer electronics have become more and more popular as well as important due to its flexibility and ease of use. New products from TI are on the way and will further enhance the performance of consumer electronics. There is also unlimited potential for the use of TI's low-power RF-ICs in other types of wireless electronic products.
Application areas include:
- Wireless headset
- Keyboard & mouse
- Sports & leisure equipment
- Game pads
- Remote control
|
 |
RF-ICs for Consumer Electronics
| Part Number |
Description |
Samples |
| CC2400 |
True Single-chip 2.4 GHz RF Transceiver with Baseband Modem |
Available Now |
| CC2500 |
Low-cost, low-power 2.4 GHz RF Transceiver designed for low-power wireless applications in the 2.4 GHz ISM band |
Available Now |
| CC2550 |
Low-cost 2.4 GHz transmitter designed for low-power wireless applications in 2.4 GHz ISM band |
Available Now |
| CC2510F8 |
2.4 GHz RF transceiver, 8051 MCU and 8 kB Flash memory |
Available Now |
| CC2510F16 |
2.4 GHz RF transceiver, 8051 MCU and 16 kB Flash memory |
Available Now |
| CC2510F32 |
2.4 GHz RF transceiver, 8051 MCU and 32 kB Flash memory |
Available Now |
| CC2511F8 |
2.4 GHz RF transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface |
Available Now |
| CC2511F16 |
2.4 GHz RF transceiver, 8051 MCU, 16 kB Flash memory and full-speed USB interface |
Available Now |
| CC2511F32 |
2.4 GHz RF transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface |
Available Now |
|
|