| Part Number |
Description |
Samples |
| CC1000 |
Single-chip ultra-low-power RF transceiver for 315/433/868/915 MHz SRD band |
Available Now |
| CC1010 |
Integrated 300-1000 MHz RF transceiver and MCU |
Available Now |
| CC1020 |
Single-chip FSK/OOK CMOS RF transceiver for narrowband applications in 402-470 and 804-940 MHz range |
Available Now |
| CC1021 |
Multichannel FSK/OOK CMOS RF transceiver for narrowband applications with channel spacing of 50 kHz or higher |
Available Now |
| CC1050 |
Single-chip ultra low-power RF transmitter for the 315/433/868/915 MHz SRD band |
Available Now |
| CC1070 |
Single-chip, low-power, low-cost CMOS FSK/GFSK/ASK/00K RF transmitter for narrowband and multichannel applications |
Available Now |
| CC1100 |
Highly integrated multichannel RF transceiver designed for low-power wireless applications |
Available Now |
| CC1150 |
Highly integrated multichannel RF transmitter designed for low-power wireless applications |
Available Now |
| CC1110F8 |
Sub-1 GHz System-on-Chip with MCU and 8kB Flash memory |
Available Now |
| CC1110F16 |
Sub-1 GHz System-on-Chip with MCU and 16kB Flash memory |
Available Now |
| CC1110F32 |
Sub-1 GHz System-on-Chip with MCU and 32kB Flash memory |
Available Now |
| CC1101 |
Low-power Sub-1 GHz RF transceiver |
Available Now |
| CC1111 |
Sub-1 GHz RF System-on-Chip with integrated USB |
Available Now |
|