TI’s voltage output current shunt monitors deliver the widest common-mode range available from -16V to +80V. The ability to sense at or below zero is essential in sensing current from shorted supplies, during inductive kickback, and can be used for negative supply current sense.
- The INA19X family
- Common-mode range from -16V to 80V
- Gain options of 20 V/V, 50 V/V, and 100 V/V.
- Each available in two pin-out configurations.
- Low quiescent current of 700 µA
- The INA20X family
- Dual comparators and reference
- Common-mode range from -16V to 80V
- Gain options of 20 V/V, 50 V/V, and 100 V/V.
- Each available both a 10 pin and 14 pin configuration.
- 14 pin configuration has the
- Added programmable delay on the 2nd comparator
- Added 1.2V reference output
- INA27X Coming soon!
- Allows access to the nodes between the input stage and output stage
- 100k resistor on the output stage makes it possible to implement first order filtering with a single capacitor.
|
|