Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

Battery Management Solutions for Portable Applications

Battery Chargers, Battery Fuel Gauges, Lithium Battery Protection, and Battery Authentication

Battery Management Solutions for Portable Applications

Use the links below to find a variety of products that support your battery management needs. Select a desired target application, battery chemistry, and cell count to find a device to match your design requirements.

Focus Products

Battery Chemistry Battery Charge Management Battery Fuel Gauges Lithium Battery Protection Battery Authentication
NiCd, NiMH Multiple Cells
bq2002
bq2004
bq24400
Multiple Cells
bq2014H
bq2016
bq26150
Li-Ion, Lithium Polymer 1 Cell
bq24030
bq24060
bq24100
2 Cells
bq24103
3 Cells
bq24105
Multiple Cells (3-4)
bq24721
1 Cell
bq27010
Multiple Cells (2-4)
bq20z70
bq20z90
1 Cell
UCC3952
2 Cells
UCC3911
Multiple Cells (2-4)
bq29312A
bq29412
bq26150
Lead Acid Multiple Cells
bq2031
Multiple Cells
bq2013H
bq26150
Multiple Chemistries Multiple Cells
bq2000
bq24703
Multiple Cells
bq2060A
bq26150


Innovative Technologies from Texas Instruments

Dynamic Power Path Management (DPPM)
Found in the bqTINY-III, Dynamic Power Path Management (DPPM) powers the system while independently charging the battery. It also reduces the charging current for excessive loads.
Single-Chip Charger and DC/DC Converter
The integration found in the bq25010 combines a battery charger with a low-power, efficient, synchronous DC/DC converter. The chip supports space-limited, Li-Ion powered portable applications, such as Bluetooth headsets & MP3 players.
Impedance Track™
The bq20z70 and bq20z90 battery fuel gauges feature Impedance Track™ which calculates the remaining run-time to within 1% error for the entire life of the battery. Impedance Track enables longer run times by allowing the system to use all the capacity of the battery without experiencing an unexpected low voltage condition and subsequent system shutdown.
System Peripheral Authentication
Authentication techniques in the bq26150, enable the validation of batteries and peripherals, assuring they meet OEM requirements. An encryption transform and a secure device ID are used to generate a unique response to a random challenge from the host system to the peripheral. The host system compares the response to the expected result, enabling authentication.


System Block Diagrams

To facilitate product selection, please visit our System Block Diagram website which features system diagrams such as the following:

System Block Diagrams
Battery Power Management Digital Still Camera PDAs
Bluetooth Headset Fingerprint Biometrics Portable Blood Gas Analyzer
Cell Phones MP3 Portable Audio Player Wireless IP Phones