|
| VIN(V) | VOUT(V) | IOUT(A) | Device | Description | Reference Design |
| 37.0 - 57.0 | 12.0 | 1.0 | TPS23750 | Isolated Flyback Converter for Power-over-Ethernet PD Applications | PMP2459 |
| 0.8 - 3.6 | 1.5 - 3.3 | 0.1 - 0.25 | TPS61010 | Adjustable 3.3-V High-Efficiency Boost Converter | TPS61010REF-157 |
| 0.8 - 3.6 | 2.5 | 0.2 | TPS61013 | Fixed 2.5-V High-Efficiency Boost Converter | TPS61013REF-157 |
| 0.8 - 3.6 | 3.0 | 0.2 | TPS61015 | Fixed 3.0-V High-Efficiency Boost Converter | TPS61015REF-157 |
| 0.8 - 3.6 | 3.3 | 0.2 | TPS61016 | Fixed 3.3-V High-Efficiency Boost Converter | TPS61016REF-157 |
| 0.9 - 1.8 | 3.3 | 0.02 | TPS60302 | Boost: High Efficiency Charge Pump | TPS60302REF-170 |
| 0.9 - 3.6 | 3.3 | 0.1 - 0.25 | TPS61006 | Boost: Converter with Fixed 3.3V Output | TPS61006REF-156 |
| 1.8 - 3.2 | 3.5 | 0.35 | TPS62000 | Buck/Boost | PMP379 |
| 1.8 - 5.5 | Vin - 5.5 | 1.0 | TPS61030 | Boost Converter | TPS61030EVM |
| 1.8 - 6.0 | 3.3 | 1.0 | UCC39421 | Buck/Boost Synchronous Controller | UCC39421REF-007 |
| 1.8 - 6.0 | 18.0 | 0.02 | TPS61040 | Buck/Boost Synchronous Controller | TPS61040REF-001 |
| 1.8 - 6.5 | 0.8 - 3.3 | 0.25 | TPS60500 | 250-mA Adjustable (0.8V-3.3V) High-Efficiency Step-Down Charge Pump | TPS60500REF-193 |
| 2.0 - 5.0 | 1.8 | 0.6 | TPS62005 | Buck/Boost Synchronous Controller | TPS62005REF-169 |
| 2.0 - 5.0 | 3.3 | 0.6 | TPS62007 | Buck/Boost Synchronous Controller | TPS62007REF-169 |
| 2.25 - 3.3 | 1.2 | 0.1 - 5.0 | TPS40002 | Synchronous Buck | PR072 |
| 2.5 - 6.0 | 1.5 | 0.4 | TPS62220 | Buck Converter | TPS62220EVM |
| 3.0 - 3.6 | 1.2 | 0.1 - 5.0 | TPS40002 | Synchronous Buck | PR070 |
| 3.0 - 3.6 | 1.2 | 10.0 | TPS40000 | Synchronous Buck | PR071 |
| 3.0 - 4.2 | 3.3 | 2.0 | TPS43000 | SEPIC | PMP169 |
| 3.0 - 5.0 | 2.5 | 0.1 - 10.0 | TPS40000 | Synchronous Buck | PR073 |
| 3.0 - 5.5 | 2.5 | 15.0 | TPS40007 | Synchronous Buck | PMP246 |
| VIN(V) | VOUT(V) | IOUT(A) | Device | Description | Reference Design |
| 3.0 - 6.0 | 1.8 | 1.2 | TPS62040 | Synchronous Buck Converter | TPS62040EVM |
| 3.3 | 3.3 | 3.0/5.0 | TPS43000 | SEPIC with Vin 3.3 V and Vout 3.3 V | PMP169 |
| 3.3 | 5.0 | 6.0 | UCC39421 | Boost Synchronous Controller | UCC39421REF-006 |
| 3.3/5.0 | 1.8/3.3 | 6.0 | TPS54610 | Internal FET Sync Buck with Vin 3.3 or 5 V and Vout 1.8 or 3.3 V | PMP174 |
| 4.0 - 6.0 | 3.3 | 5.0 | TPS54610 | Monolithic Synchronous Buck | PMP771 |
| 4.5 - 5.5 | 1.65 | 1.0 | TPS40009 | Synchronous Buck | PMP482 |
| 4.5 - 5.5 | 3.3 | 2.3 | TPS64201 | Step-Down Controller | PMP756 |
| 4.5 - 5.5 | -5.0 | 3.8 | TPS5103 | Synch Negative Flyback | PMP369 |
| 5.0 | 3.3 | 4.0 | UCC3585 | Synchronous Buck with Vin 5 V and Vout 3.3 V | PMP168 |
| 5.0 | -5.05 | 1.5 | TPS54350 | Inverting Synchronous Buck-Boost | PMP546 |
| 5.0 - 25.0 | 200.0 - 400.0 | 0.005 - 0.01 | UCC3972 | Cold Cathode Fluorescent Lamp Driver | UCC3972REF |
| 5.0 - 25.0 | 400.0 - 600.0 | 0.007 - 0.01 | UCC3973 | Cold Cathode Fluorescent Lamp Driver | UCC3973REF |
| 5.0/12.0 | 3.3 | 1.0/3.0/5.0 | TPS5103 | Synchronous Buck with Vin 5 or 12 V and Vout 3.3 V | PMP177 |
| 6.5 - 20.0 | 2.0 - 19.0 | 0.1 - 2.0 | bq2000 | Hysteretic Switcher Battery Charger Buck | DV2000S1 |
| 10.0 - 16.0 | 1.0 - 2.0 | 40.0 | TPS40090 | Multi-Phase | PMP533 |
| 10.0 - 26.0 | 5.0 | 15.0 | TPS40055 | Synchronous Buck | PMP425 |
| 10.0 - 55.0 | 3.3 | 3.0 | TPS40061 | Synchronous Buck | PMP522 |
| 10.8 - 13.2 | -12.0 | 1.0 | UC3572 | Negative Flyback with Vin 12 V and Vout -5 V | PMP303 |
| 11.4 - 12.6 | 24.0 | 2.5 | UCC38C43 | Boost | PMP420 |
| 12.0 | -5.0 | 1.0 | UC3572 | Negative Flyback Converter | PMP191 |
| VIN(V) | VOUT(V) | IOUT(A) | Device | Description | Reference Design |
| 12.0 | -5.1 | 4.0 | TPS40055 | Synchronous Buck-Boost | PMP732 |
| 12.0 | -12.0 | 0.5 | UC3572 | Negative Output Flyback | PMP703 |
| 12.0 | 24.0 | 3.5 | UCC38C40 | Boost | PMP781 |
| 12.0 | 24.0 | 3.0 - 8.0 | UCC38C42 UCC3917 |
Boost with Vin 12 V and Vout 24 V | PMP104 |
| 12.0 - 18.0 | 9.68 | 1.0 | TPS54350 | Synchronous Buck | PMP718 |
| 15.0 - 42.0 | 5.0 | 2.0 | TPS40060 | Synchronous Buck | PMP443 |
| 18.0 - 36.0 | 26.0 | 5.0 | UCC3813-0 | SEPIC | PMP389 |
| 20.0 - 40.0 | 4.0 - 15.0 | 20.0 | TPS40055 | Synchronous Buck | PMP430 |
| 20.0 - 110.0 | 12.5 | 0.2 | TL5001 | Buck with Vin 20-110 V and Vout 12.5 V | PMP096 |
| 35.0 - 75.0 | 3.3 | 30.0 | UCC3580-1 | Highly Efficient 100W Isolated Power Supply | PMP206 |
| 35.0 - 75.0 | 5.0 | 24.0 | UCC3580-1 TL331 TLV431 |
Active Clamp Forward | PMP368 |
| -35.0 - -75.0 | -24.0 | 2.0 | UCC3813-1 | Buck | PMP403 |
| 36.0 - 72.0 | ± 135.0 | 0.15 | UCC2809-1 UCC3913D |
Flyback with Vin 36-72 V and Vout +/- 135 V | PMP069 |
| 36.0 - 75.0 | 3.3 | 5.0 | UCC3809 | Synchronous Flyback | PMP665 |
| 48.0 | 3.3 | 15.0 | UCC3895 | Buck PWM Controller | UCC3895EVM-001 |
| 85.0 - 265.0 (AC) | 12.0 | 8.0 | UCC38500 | BiCMOS PFC/PWM Combination Controller | UCC38500REF |
| 85.0 - 265.0 (AC) | 385.0 | 0.65 | UCC3817 | BiCMOS Power Factor Preregulator | UCC3817REF |
| 115.0/220.0 (AC) | 12.0 | 10.0 | UCC3809-2 | Single Transistor Forward | PMP180 |