Texas Instruments provides highly efficient, small form factor, quality
power management solutions needed for today's lighting and display applications.
| Product Folder |
Description |
LED Application |
| TLC59116 |
16 Channel x 100mA, 1MHz I2C, 8-bit individual dimming, group dimming, group blinking |
|
| TLC5916/17 |
8 Channel x 120mA LED Driver w/ 8-bit Programmable Global Current Gain |
|
| TLC5923 |
16 Channel On/Off Stage LED Driver with 128-step DOT Correction |
Download |
| TLC5924 |
16 Channel LED Driver with DOT Correction and Pre-Charge FET for Indoor
Signs |
|
| TLC5928 |
16 Channel x 120mA LED Driver w/ 8-bit Programmable Global Current Gain |
Download |
| TLC5940 |
16 Channel LED Driver w/DOT Correction, Grayscale PWM Control and Integrated
EEPROM |
Download |
| TLC5941 |
16 Channel LED Driver w/DOT Correction & Grayscale PWM Control |
Download |
| TLC5942 |
16-Channel x 50mA LED Driver w/12-bit PWM with 7-bit Dot Correction |
|
| TLC5943 |
16 Channel x 50mA driver w/ 7 bit DOT Correction & 16 bit Enhanced Spectrum PWM Control |
|
| TLC5944 |
16-Channel, 12-Bit PWM LED Driver with 6-Bit Dot Correction and Pre-Charge FET |
Download |
| TLC5945 |
16 Channel LED Driver w/DOT Correction & Grayscale PWM Control;
No Channel Delay to Enable Fast Video |
|
| TLC5946 |
16-Channel, 12-bit PWM LED Driver with 6-Bit Dot Correction |
Download |
| TLC5947 |
24-Channel, 12-Bit PWM LED Driver with Internal Oscillator |
Download |
|
| Product Folder |
Description |
LED Application |
| TPS60230 |
5 LEDs at 25 mA White LED Charge Pump Current Source with PWM Brightness
Control |
Download |
| TPS60250/51 |
High Efficiency Charge Pump for WLED Drivers |
|
| TPS60252 |
Charge Pump LED Driver for 7 LEDs with I2C Interface |
Download |
| TPS60255 |
Charge Pump LED Driver for 7 LEDs with 1 Wire Interface |
Download |
| TPS61042 |
30-V, 500-mA Switch Boost Converter in QFN-8 for White LED Applications |
Download |
| TPS61050 |
1.2A High Power LED Flash Driver with I2C Compatible Interface |
|
| TPS61054 |
700mA High Power White LED Driver with standard Logic Interface |
Download |
| TPS61055 |
500mA High Power White LED Driver with standard Logic Interface |
Download |
| TPS61058/59 |
High Power Single Cell White LED Driver with 1.1A or 1.5A Switch, in
3x3 QFN |
Download |
| TPS61060/61/62 |
15V or 19V or 24V, 400mA Switch, 1MHz Boost Converter w/Brightness Control
for White LED Power Supplies |
Download |
| TPS61080/81 |
27V, 500mA or 1.2A switch, 1.2MHz Boost Converter for White LED Power
Supplies |
|
| TPS61140/41 |
Dual, 2x 27V, 700mA Switch, 1.2MHz Boost Converter with Single Inductor
White LED and OLED Driver |
Download |
| TPS61150/51 |
Dual, 2x 27V, 700mA Switch, 1.2MHz Boost Converter with Single Inductor
White LED driver (up to 2x6) |
Download |
| TPS61160/61 |
18Vin 38Vout, 700mA switch, Boost LED Driver with Digital and PWM Brightness Control |
|
| TPS65552A |
Integrated Photo Flash Charger and IGBT Driver |
Download |
| TCA6507 |
7 Channel x 40mA I2C driver w/ On, Off, Blinking and Fading at Programmable Rates |
|
| TPS75103 |
Low Dropout, Two-Bank LED Driver with PWM Brightness Control |
Download |
|