|
MEMS technology from TI offers reliable single-element analog mirrors for light steering applications. With highly reflective optical MEMS surfaces of up to 9 mm2, TI Analog Mirrors can be used to precisely position and control laser light beams while enabling minimal loss of optical power.
MEMS Devices
|
MEMS technology from TI provides single-element analog mirrors designed for use in precision laser light steering applications. The combination of large, highly reflective surfaces and simple drive requirements make TI Analog Mirrors ideal choices for flexible system designs for scanning an infrared source within a laser print engine, sensing or projecting information in low power imaging or display devices, or picking out a wavelength in Wave Selectable Switching ROADMS and optical channel monitors.
|