Micro-Electro-Mechanical Systems (MEMS)

Analog Mirrors

Technical Documents

Beam Steering

Key Benefits of TI Analog Mirrors in Beam Steering

  • A wide mechanical range of rotation per axis enables user-customized scan patterns and steady-state pointing within a large scan area.
  • Optical surfaces up to 9 mm2 offer highly focused spot sizes and flexible optics designs.
  • 13-bit integrated position sensors provide high resolution optical feedback control.

TI Analog Pointing Mirrors’ ability to change position on command within a wide mechanical range of rotation makes them suitable for both steady state pointing applications and low speed (< 100 Hz) scanning applications. Steady-state pointing operations provide precise alignment for laser beams and their related optics, and large optical surfaces enable highly focused spot sizes and flexible optics designs. Additionally, an integrated 13-bit position sensor such as the one included in the TALP1000B offers higher resolution feedback control than competitive solutions for critical alignment needs. The TALP1000B’s gold-coated reflective surface makes it ideal for low-cost infrared laser steering applications.

TI Analog Pointing Mirrors are also capable of low speed scanning useful for object detection, laser-based measurement, and imaging applications. Low speed scanning is a cost-effective solution for systems where real-time scanning is not critical. Using TI Analog Pointing Mirrors, users can control light beams with flexible, user-defined scan patterns including spiral, sinusoidal, fly back, and raster scanning. For example, a dual-axis pointing mirror can be coupled with a low cost light detector to locate objects within the laser scanning area such as in the diagram below.

Beam Steering

TI Analog Mirrors

Use TI Analog Mirrors for your precision laser steering and alignment needs.

TALP1000B Dual-Axis Pointing Mirror

Steer and Align Infrared (IR) Laser Beams!