Micro-Electro-Mechanical Systems (MEMS)

Analog Mirrors

Technical Documents

Getting Started with Analog Mirrors

Texas Instruments has more than a decade of design and manufacturing experience with custom, single-element analog mirrors using MEMS technology. Now available to the mass market, TI Analog Mirrors are designed to support a wide range of light beam steering applications in optical networking, free space optics, imaging and display, object detection, and laser printing.

Learn about Analog Mirrors

Featured Device

TALP1000B
  TALP1000B
Mirror Type Dual-Axis, Pointing
Mechanical Rotation Angle (deg) +/- 5
Resonant Frequency (nominal) 130 Hz
Max Drive (V) 3
Max Power (mW) 700
Wavelength Range 700 nm – 10 µm
Optical Surface 3.2 mm x 3.6 mm ellipse
Static Flatness (Radius of Curvature) (m) 5
Integrated Position Sensor Yes

Applications

Rodam
Reconfigurable Optical Add/Drop Multiplexer (ROADM)
OCM
Optical Channel Monitor (OCM)
 
Beam Steering
Beam Steering
Free Space Optics
Free Space Optics


TI Analog Mirrors

Use TI Analog Mirrors for your precision laser steering and alignment needs.

TALP1000B Dual-Axis Pointing Mirror

Steer and Align Infrared (IR) Laser Beams!