|
PCI Express® takes the best features and
ideas behind PCI and combines them with
more than 10 years of industry “lessons
learned.” The result is a robust, scalable,
flexible, cost-effective I/O interconnect that
will serve the industry for the next 10-15 years.
Key Features
- PCI Express architecture is an industry
standard high-performance, generalpurpose
serial I/O interconnect designed
for use in enterprise, desktop, mobile,
communications and embedded platforms.
Device B Device PCI Express®
- It is PCI-compatible by using the established
PCI software programming models.
PCI Express facilitates a smooth transition
to new hardware and allows software to
evolve and leverage the advantages of
PCI Express features.
- Gen I has a scalable bandwidth of 16
Gigabytes-per-second at its initial signaling
rate of 2.5GHz. In the future, Gen II
promises much higher transfer rates using
higher frequency signaling technologies.
- Supports multiple interconnect widths via
1, 2, 4, 8, 12, 16 and 32 lane configurations
aggregated to match application
bandwidth needs.
- Serves new and innovative, hot-plug/
hot-swap add-in card and module devices.
- Delivers unique, advanced features such
as Power Management, Quality of Service
and other native functions not available in
other I/O architectures.
 |
|
|