Interface

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

Endpoints

1394a OHCI Bridge and PCI Express Switch

XIO2200A Get samples, datasheets, EVMs and app reports at: www.ti.com/sc/device/XIO2200A

Key Features
  • x1 PCI Express Primary Interface
  • Supports two 1394a ports
  • Fully-Compliant with 1394 Open Host Controller Interface Specification, Revision 1.1
  • ExpressCard Reference Design supports two 1394a ports
  • Internal dedicated PCI bus operates at 32-bit, 66 MHz
  • Compact Footprint, 176-Ball, GGW MicroStarâ„¢ BGA or Lead-Free 176-Ball, ZGW MicroStar BGA
Key Benefits
  • One-chip solution for 1394a ExpressCards
  • Advanced power management features
  • Software-programmable and hardware-autonomous power management
  • Supports low-power applications such as ExpressCard
  • Compact footprint, 176-ball MicroStar BGA
  • EEPROM configuration allows a global unique ID for the 1394 fabric to load
Target Market
  • ExpressCards
  • PC Add-In Cards
  • PC Motherboards
ExpressCard reference design