|
|
4-Lane, 4-Port PCI Express Switch
XIO3130
TI’s XIO3130 is an integrated PCI Express fan-out switch solution
with one upstream x1 port and three downstream x1 ports. This highperformance,
integrated solution provides the latest in PCI Express
switch technology. It features cut-through architecture and integrated
reference clock buffers for downstream ports. The XIO3130 is fullycompliant
with the PCI Express Base Specification Rev. 1.1. It supports
Advanced Error Reporting as defined in the PCI Express base specifications
and is backwards-compatible with the PCI Local Bus
Specification, Rev. 2.3.
Key Features
- PCI Express fan-out switch with x1 upstream port and three x1
downstream ports
- Fully compliant with PCI Express Base Specification, Rev. 1.1
- Cut-through architecture
- Built-in Adaptive Equalizer in each of the four ports
- Wake-event and Beacon support
- Support for D1, D2, D3hot, and D3cold
- Active State Power Management (ASPM)
- Uses both L0s and L1
- Low power PCI Express transmitter mode (pre-emphasis disabled)
- Integrated AUX Power Switch drains VAUX power only when main
power is “off”
- Integrated Hot-Plug Support
- Integrated REFCLK Buffers for Switch Downstream Ports
- Advanced Error Reporting to assist with System Debug Tools
- 3.3V Multifunction I/O pins (e.g. for Hot-Plug status-and-control, or
General Purpose I/Os)
- Listed in PCI-SIG Compliance List
Target Market
The primary purpose of the XIO3130 as a fan-out device is efficiently
expanding the chipset’s computing resources to multiple I/O ports and
enhancing system functionality and flexibility. Target applications for the
XIO3130 include PCs, servers, storage, industrial control and backplane.
|
|