Interface

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Analog eLAB ™

New Products

The following is a list of products released in the last     

View All Interface products
View all new TI semiconductor products



XML - RSS Feed  Get our RSS New Products feed. What's this?

Interface
Part # Name
ISO1050 Isolated 5-V CAN Transceivers
ISO7421 Dual Channel, 1/1, 200Mbps Digital Isolator
SN65ELT21 5V PECL to TTL Translator
SN65ELT23 5V Dual Differential PECL Buffer to TTL Translator
SN65LVCP408 8x8 4.25Gbps Crosspoint Switch
SN65LVCP418 8-channel 4.25 Gbps repeater
SN65LVDS93A 10MHz - 135MHz LVDS Serdes Transmitter
SN65LVELT23 3.3V Dual Differential LVPECL Buffer to LVTTL Translator
SN75DP119 Embedded DisplayPort (eDP) repeater
SN75DP120 Display Port 1:1 Dual-Mode Repeater
TCA8418 Low-Voltage 16-Bit I2C and SMBus I/O Expander With Interrupt Output, Reset,...
TCA9535 Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output...
TCA9539 Remote 16-Bit I2C And SMBus, Low-Power I/O Expander With Interrupt Output,...
TCA9555 Remote 16-Bit I2C And SMBus I/O Expander With Interrupt Output And...
TLK100 Industrial Ethernet PHY
TPD2E009 2-Channel ESD Protection Array for High-Speed Data Interfaces
TPD2S017 2-Channel Ultra Low Clamp Voltage ESD Solution with Series-Resistor...
TS3USB221E High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With...
TS3USB31E High-Speed USB 2.0 (480-Mbps) 1-Port Switch With Single Enable
TSB81BA3E IEEE P1394b Three-Port Cable Transceiver Arbiter
TUSB2551A Advanced Universal Serial Bus Transceiver
TWL1200 SDIO, UART, and Audio Voltage-Level Transceiver

Featured Products

  • MAX3243E: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection
  • SN65LVCP40: DC to 4-GBPS Dual 1:2 MUX/Repeater/Equalizer
  • SN65HVD485E: Half-Duplex RS-485 Transceiver