Amplifiers and Linear
| Part # |
Name |
|
| BUF08821 |
Programmable Gamma-Voltage Generator and Vcom Calibrator with Integrated... |
| BUF08832 |
Programmable Gamma-Voltage Generator and High Slew Rate Vcom with... |
| DRV8811 |
Stepper motor controller IC |
| DRV8821 |
Dual Stepper Motor Controller/Driver |
| INA220 |
Bi-Directional Current/Power Monitor With I2C Interface |
| OPA1611 |
1.1nV/√Hz Noise, Low Power, Precision Operational Amplifier |
| OPA1612 |
1.1nV/√Hz Noise, Low Power, Precision Operational Amplifier |
| OPA2378 |
Low-Noise, 900kHz, RRIO, Precision Operational Amplifier, Zerø-Drift Series |
| OPA362 |
3V Video Amplifier with Internal Gain and Filter in SC70 |
| OPA378 |
Low-Noise, 900kHz, RRIO, Precision Operational Amplifier, Zerø-Drift Series |
| PGA2505 |
Gain Range: 0dB, and 9dB to 60dB, in 3dB steps |
| PGA280 |
Zero Drift, HV Programmable Gain Amplifier |
| TAS5615 |
Analog input 160W Stereo (300W total) class D amplifier with integrated... |
| TAS5630 |
Analog input 300W Stereo (600W total) class D amplifier with integrated... |
| THS6214 |
Dual Port VDSL2 Line Driver Amplifier |
| THS7319 |
3-Channel Very Low Power, Low Profile EDTV Video Amplifiers with 6-dB Gain |
| TPA2018D1 |
3-W Mono Class-D Audio Amplifier with SmartGain™ AGC/DRC |
| TPA2037D1 |
Fixed Gain 3.2 W Mono Class-D with Integrated DAC Noise Filter |
| TPA2051D3 |
2.9-W 3-Input Audio Subsystem with SmartGain™ Mono Class-D and... |
| TPA3110D2 |
15W Filter-Free Class D Stereo Amplifier with SpeakerGuard™ (TPA3110) |
| TPA6136A2 |
25-mW DirectPath(TM) Stereo Headphone Amplifier with Pop Suppression (WCSP) |