Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

TMS320C6455


Power Requirements | Reference Designs | Resources | Related Links to SBDs


Power Requirements for TMS320C6455
  Pin Name Voltage (V) Imax (mA) Tolerance Sequencing Order Timing Delay
Core CVDD 1.25 3000 ±3% 2 DVDD33 supply must be stable 0.5-200ms before CVDD supply is stable.
Digital I/O DVDD33 3.3 175 ±5% 1
Analog I/O PLLV1, PLLV2, AVDLL1, AVDLL2 1.8 75 ±5% 3 Supplies must be stable 200ms after CVDD supply is stable.
Digital I/O DVDD18, DVDDR 1.8 70 ±5%
Digital I/O DVDD15 1.8/1.05 66 ±5%
Digital I/O DVDDRM, DVDD12 1.25 275 ±3%
Analog I/O AVDDT, AVDDA 1.25 275 ±5%

Back to Top of Page



Reference Designs for TMS320C6455
Name File Name/Size Date Download
5V Input
5 Vin solution for (6) C6455 DSP’s providing 15 A/1.2 V total Core Supply slvr304.pdf, 121KB Feb 2006
5Vin Power Design using Integrated-FET DCDC Converters and LDO's slvr326.pdf, 1.11 MB Mar 2008
12V Input
12Vin Power Design using Integrated-FET DCDC Converters and LDO's slvr327.pdf, 1.11 MB Mar 2008

Note: Unless otherwise noted, these reference designs are tested to meet the specs given in the above power specification table.

Back to Top of Page


Resources for TMS320C6455

Related System Block Diagrams (SBDs)

Back to Top of Page



  • Power Management Selection Guide (Rev. H) (slvt145h.pdf, 4.83 MB)
    11 Apr 2008 Download
  • LED Reference Design Cookbook (slyt349.pdf, 2.77 MB)
    Download
  • Battery Charger Catalog 3Q 2008 (slym069.pdf, 1.87 MB)
    Download