Power Requirements | Reference Designs | Resources | Related Links to SBDs
| Power Requirements for TMS320DM644x |
| |
Pin Name |
Voltage (V) |
Imax (mA) |
Tolerance |
Sequencing Order |
Timing Delay |
| Core |
CVDD, VDDA1P1V, VDDA1P2LDO, CVDDDSP |
1.2 |
1700 |
±5% |
1 |
|
| I/O |
DVDD33, USB_VDDA3P3 |
3.3 |
25 |
±4.5% |
2 |
IO supplies must be powered up after core supplies
have been powered up.
IO supplies must be powered up within 100ms after core supply
is stable. |
| I/O |
DVDD18, DVDDR2, DDR_VDDDLL, PLLVDD18, VDDA1P8V, USB_VDD1P8,
MXVDD, M24VDD |
1.8 |
170 |
±5% |
|
Back to Top of Page
Note: Unless otherwise noted, these reference
designs are tested to meet the specs given in the above power specification
table.
Back to Top of Page
Resources for TMS320DM644x
- Evaluation Board Technical Reference & Schematic (DaVinciEVM_TechRef.pdf,
1.39MB)
Oct 2006 Download
- TMS320DM644x Spec Card (sprt411.pdf, 232 KB)
Download
- TMS320DM644x Power Consumption Summary (spraad6.pdf 95KB)
Apr 2006 Download
Back to Top of Page
Related System Block Diagrams
(SBDs)
Back to Top of Page
|
-
Power Management Selection Guide (Rev. H) (slvt145h.pdf, 4.83 MB)
11 Apr 2008
Download
-
LED Reference Design Cookbook (slyt349.pdf, 2.77 MB)
Download
-
Battery Charger Catalog 3Q 2008 (slym069.pdf, 1.87 MB)
Download
|