Power Requirements | Reference Designs | Resources
| Virtex-5 / XC5VLXT Power Requirements |
| |
Pin Name |
Voltage (V) |
Imax* |
Tolerance |
Sequencing Order |
Timing Delay |
| Device |
(mA) |
| Core |
Vccint |
1.0 |
XC5VLX30T
XC5VLX50T
XC5VLX85T
XC5VLX110T
XC5VLX220T
XC5VLX330T |
2500
3500
5500
7000
14000
21000 |
±5% |
1 |
Ramp Time (Vccint, Vcco, Vccaux) : 0.2 to 50ms |
| I/O |
Vcco |
1.2 / 1.5 / 1.8 / 2.5 / 3.3 |
XC5VLX30T
XC5VLX50T
XC5VLX85T
XC5VLX110T
XC5VLX220T
XC5VLX330T
|
3000
3000
4000
5000
9000
13000
|
| I/O |
Vccaux |
2.5 |
XC5VLX30T
XC5VLX50T
XC5VLX85T
XC5VLX110T
XC5VLX220T
XC5VLX330T
|
300
300
500
650
1100
1800 |
|
*Note: The Imax value shown above table is the maximum value when the desired FPGA is used in the majority of applications. There may be cases in which the required current is higher or lower depending on your clock frequencies and your particular usage case. For your exact current requirements, go to the power estimator spreadsheet for your FPGA.
Back to Top of Page
Note: Unless otherwise noted, these reference designs
are tested to meet the specs given in the above power specification table.
Back to Top of Page
Resources for Virtex-5 / XC5VLXT
- Virtex-5 Data Sheet: DC & Switching Characteristics (ds202.pdf,
687KB)
27 Sep 2007 Download
- Virtex-5 Family Overview - LX , LXT, and SXT Platforms (ds100.pdf,
174KB)
04 Sep 2007 Download
Back to Top of Page
|
-
Power Management Selection Guide (Rev. H) (slvt145h.pdf, 4.83 MB)
11 Apr 2008
Download
-
LED Reference Design Cookbook (slyt349.pdf, 2.77 MB)
Download
-
Battery Charger Catalog 3Q 2008 (slym069.pdf, 1.87 MB)
Download
|