Power Requirements | Reference Designs | Resources
Power Requirements for Spartan-3A DSP / XC3SD_A
Pin Name
Voltage (V)
Imax*
Tolerance
Sequencing Order
Timing Delay
Device
(mA)
Core
Vccint
1.2
XC3SD1800A
XC3SD3400A
500
1000
±5%
1
Vccint, Vcco, Vccaux: 0.2 to 100ms
I/O
Vcco
1.2 / 1.5 / 1.8 / 2.5 / 3.3
3000
I/O
Vccaux
2.5 / 3.3
300
*Note: The Imax value shown above table is the maximum value when the desired FPGA is used in the majority of applications. There may be cases in which the required current is higher or lower depending on your clock frequencies and your particular usage case. For your exact current requirements, go to the power estimator spreadsheet for your FPGA.
Back to Top of Page
Reference Designs for Spartan-3A DSP / XC3SD_A
Name
File Name/Size
Date
Download
3.3V Input
TPS75003 EVM: Modified for 3.3-V Input Voltage
slvr283.pdf,
70KB
08 Apr 2005
Dual LDO for Small Power Solution
slva175.pdf,
89KB
28 Feb 2005
3-A, 3.3-V Input Voltage High Efficiency Integrated Power Solution
slvr281.pdf,
82KB
08 Apr 2005
5V Input
Switching DC/DC Controller
slva174.pdf,
105KB
28 Feb 2005
Single-Channel LDO
slva176.pdf,
103KB
28 Feb 2005
Switching DC/DC Converter with Integraged FETs - 6A
slva177.pdf,
113KB
28 Feb 2005
Switching DC/DC Converter with Integraged FETs - 1.5-A
slvr243.pdf,
74KB
04 Mar 2005
TPS75003 EVM: 2-A, 5-V Input Voltage High Efficiency Integrated
Power Solution
slvu116.pdf,
367KB
27 May 2007
TPS75003 EVM: Modified for Lower Component Cost
slvr274.pdf,
71KB
08 Apr 2005
TPS75003 EVM: Modified for Voltage Supply Sequencing to Address
Errata (See Note Below)
slvr273.pdf,
73KB
08 Apr 2005
TPS75003 EVM: Modified for Voltage Supply Sequencing to Address
Errata (See Note Below)
slvr282.pdf,
63KB
08 Apr 2005
3-A, 5-V Input Voltage High Efficiency Integrated Power Solution
slvr275.pdf,
80KB
08 Apr 2005
1-A, 5-V Input Voltage High Efficiency Integrated Power Solution
slvr286.pdf,
64KB
09 Jun 2005
Note: Unless otherwise noted, these reference
designs are tested to meet the specs given in the above power specification
table.
Back to Top of Page
Resources for Spartan-3A DSP / XC3SD_A
UG454 - Spartan-3A DSP Starter Platform User Guide (ug454_sp3a_dsp_start_ug.pdf)
Download
Spartan-3A DSP FPGA Family: Complete Data Sheet (ds610.pdf,
2.8MB )
Download
Spartan-3 Generation FPGA Brochure (pn2027.pdf, 1.6MB )
Download
Spartan-3 Generation FPGA User Guide (ug331.pdf, 10.83MB)
Download
Using 3.3-V Signals for Spartan-3 Configuration and JTAG Ports (slva159a.pdf, 41KB)
Download
Back to Top of Page
Power Management Selection Guide (Rev. H) (slvt145h.pdf, 4.83 MB)
11 Apr 2008
Download
LED Reference Design Cookbook (slyt349.pdf, 2.77 MB)
Download
Battery Charger Catalog 3Q 2008 (slym069.pdf, 1.87 MB)
Download