Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

MAX II: EPM series


Power Requirements | Reference Designs | Resources


Power Requirements for MAX II: EPM series
  Pin Name Voltage (V) Imax* Tolerance Sequencing Order Timing Delay
Device (mA)
Core Vccint 1.0 EPM240
EPM240G
EPM570
EPM570G
EPM1270
EPM1270G
EPM2210
EPM2210G
75
75
125
125
250
250
400
400
±5% 1
I/O Vccio 1.5 / 1.8 / 2.5 / 3.3 EPM240
EPM240G
EPM570
EPM570G
EPM1270
EPM1270G
EPM2210
EPM2210G
450
450
450
450
900
900
900
900

*Note: The Imax value shown above table is the maximum value when the desired FPGA is used in the majority of applications. There may be cases in which the required current is higher or lower depending on your clock frequencies and your particular usage case. For your exact current requirements, go to the power estimator spreadsheet for your FPGA.

Back to Top of Page



Reference Designs for MAX II: EPM series
Name   Date Download
3.3V/5V Input
150-mA Core and I/O (Two TPS731xx LDOs) Solution (Adaptable to 250-mA or 400-mA) slvr234.pdf, 42KB 30 Aug 2004
1.5-A Core and I/O (TPS78633 LDO) Solution slvr229.pdf, 41KB 30 Aug 2004
400-mA Core (TPS736xx LDO) and 1.2-A I/O (TPS62042 DC/DC Converter) Solution slvr230.pdf, 46KB 30 Aug 2004
12V Input
3-A Core and I/O (TPS54350 DC/DC Converter) Solution slvr231.pdf, 105KB 30 Aug 2004

Note: Unless otherwise noted, these reference designs are tested to meet the specs given in the above power specification table.

Back to Top of Page


Resources for MAX II: EPM series

  • MAX II Device Family Data Sheet (max2_mii5v1_01.pdf, 1.3 MB)
    Dec 2007 Download
  • Understanding and Evaluating Power in MAX II Devices (max2_mii51018.pdf, 662 KB)
    Dec 2007 Download
  • FPGA Power Management Solutions Guide (slym065.pdf, 1.9 MB )
    Feb 2007 Download

Back to Top of Page


  • Power Management Selection Guide (Rev. H) (slvt145h.pdf, 4.83 MB)
    11 Apr 2008 Download
  • LED Reference Design Cookbook (slyt349.pdf, 2.77 MB)
    Download
  • Battery Charger Catalog 3Q 2008 (slym069.pdf, 1.87 MB)
    Download