Power Requirements | Reference Designs | Resources
| Power Requirements for TMS320C642x |
| Core, I/O |
Pin Name |
Voltage (V) |
Imax (mA) |
Tolerance |
Sequencing Order |
Timing Delay |
| Core |
CVDD |
1.2* |
1480 |
±5% |
3 |
All supplies must be stable within 200ms after power ramp begins. |
| I/O |
DVDD33 |
3.3 |
40 |
±5% |
1 |
| I/O |
DVDDR2, DDR_VDDDLL, PLLVPRW18, MXVDD |
1.8 |
140 |
±5% |
2 |
|
* Note:
- CVDD of 1.2V can be used for devices ending in -7/-6/-5/-4/-Q6/-Q5/-Q4 devices. CVDD of 1.05 can be used for devices ending in -7/-6/-5/-4/-L/-Q5.
- It is recommended to use an EMI filter at the input of the PLLPWR18 pin. See the C642x datasheet for more details.
Back to Top of Page
Note: Unless otherwise noted, these reference designs are tested to meet the specs given in the above power specification table.
Back to Top of Page
Resources for TMS320C642x
Back to Top of Page
|
-
Power Management Selection Guide (Rev. H) (slvt145h.pdf, 4.83 MB)
11 Apr 2008
Download
-
LED Reference Design Cookbook (slyt349.pdf, 2.77 MB)
Download
-
Battery Charger Catalog 3Q 2008 (slym069.pdf, 1.87 MB)
Download
|