Power Requirements | Reference Designs | Resources | Related Links to SBDs
| Power Requirements for TMS320C6474 |
| Core, I/O |
Pin Name |
Voltage (V) |
Imax (mA) |
Tolerance |
Sequencing Order |
Timing Delay |
| Core |
CVDD |
0.9 to 1.2 |
8,600 |
±3% |
2 |
All supplies must be stable within 200ms after power ramp begins. |
| Core |
DVDD18, AVDD1_18, AVDD2_18, AIF_VDDR_18, SGR_VDDR_18 |
1.8 |
900 |
±5% |
1 |
| Core |
AVDD1_18, AVDD2_18, AIF_VDDR_18, SGR_VDDR_18 |
1.8 |
180 |
±5% |
1 |
| Core |
DVDD_11 (AIF_VDDD_11, AIF_VDDA_11, AIF_VDDT_11, SGR_VDDD_11, SGR_VDDA_11,SGR_VDDT_11) |
1.1 |
1,450 |
±5% |
2 |
|
Note:
- All 1.8V rails may be combined and all 1.1V rails may be combined; however, follow the filtering recommendations for each voltage rail in the C6474 Hardware Design Guide (spraaw7).
- Consult the C6474 power spreadsheet for your exact power requirements.
- DVDD18 voltage rail includes power required for external DDR2 memory.
Back to Top of Page
Note: Unless otherwise noted, these reference designs are tested to meet the specs given in the above power specification table.
Back to Top of Page
Resources for TMS320C6474
Back to Top of Page
Related System Block Diagrams (SBDs)
Back to Top of Page
|
-
Power Management Selection Guide (Rev. H) (slvt145h.pdf, 4.83 MB)
11 Apr 2008
Download
-
LED Reference Design Cookbook (slyt349.pdf, 2.77 MB)
Download
-
Battery Charger Catalog 3Q 2008 (slym069.pdf, 1.87 MB)
Download
|