Power Requirements | Reference Designs | Complementary Analog | Resources
| Power Requirements for TMS320C6745/6747 |
| Core, I/O |
Pin Name |
Voltage (V) |
Imax (mA) |
Tolerance |
Sequencing Order |
Timing Delay |
| Core |
CVDD |
1.2 |
600 |
-5%, +10% |
2 |
|
|
PLL0_VDDA, RVDD |
1.2 |
60 |
-5%, +10% |
1 |
|
|
RTC_CVDD |
1.2 |
0.1 |
-5%, +10% |
1 |
|
| IO |
USB0_VDDA18, USB1_VDDA18 |
1.8 |
50 |
±5% |
4* |
Timing on rail not critical. Can be sequenced in any order. |
| IO |
DVDD, USB0_VDDA33, USB1_VDDA33 |
3.3 |
115 |
±5% |
3 |
Must stay below 1.65 V until CVDD has passed 0.9 V. |
|
* No specific sequencing required.
Note:
- RTC_CVDD can be combined with PLL and RAM 1.2V supply if desired to turn off RTC
when device is off. Otherwise, power RTC_CVDD separately with dedicated power
source.
Back to Top of Page
Back to Top of Page
Complementary Analog
Back to Top of Page
Resources for TMS320C6745/6747
Back to Top of Page
|
-
Power Management Selection Guide (Rev. H) (slvt145h.pdf, 4.83 MB)
11 Apr 2008
Download
-
LED Reference Design Cookbook (slyt349.pdf, 2.77 MB)
Download
-
Battery Charger Catalog 3Q 2008 (slym069.pdf, 1.87 MB)
Download
|