Power Requirements | Reference Designs | Resources
| Power Requirements for TMS320DM357 |
| |
Pin Name |
Voltage (V) |
Imax (mA) |
Tolerance |
Sequencing Order |
Timing Delay |
| Core |
CVDD, VDDA1P1V, USB_VDDA1P2LDO |
1.2 |
1700 |
±5% |
1 |
|
| I/O |
DVDD33, USB_DVDDA3P3 |
3.3 |
25 |
±4.5% |
2 |
IO supplies must be powered up after core supplies
have been powered up.
IO supplies must be powered up within 100ms after core supply
is stable. |
| I/O |
DVDD18, DVDDR2, DDR_VDDDLL, PLLVDD18, VDDA1P8V, USB_VDD1P8, MXVDD, M24VDD |
1.8 |
170 |
±5% |
|
Back to Top of Page
Note: Unless otherwise noted, these reference
designs are tested to meet the specs given in the above power specification
table.
Back to Top of Page
Resources for TMS320DM357
Back to Top of Page
|
-
Power Management Selection Guide (Rev. H) (slvt145h.pdf, 4.83 MB)
11 Apr 2008
Download
-
LED Reference Design Cookbook (slyt349.pdf, 2.77 MB)
Download
-
Battery Charger Catalog 3Q 2008 (slym069.pdf, 1.87 MB)
Download
|