Power Requirements | Resources
| Power Requirements for Arria II GX : EP2AGX series |
| |
Pin Name |
Voltage (V) |
Imax |
Tolerance |
Sequencing Order |
Timing Delay |
Comments |
| Device |
(mA) |
| Core |
VCC |
0.9 |
EP2AGX20 |
1247 |
±3.3% |
1 |
Ramp Time (normal POR) must be between 0.5ms - 100ms |
|
| EP2AGX30 |
1700 |
| EP2AGX45 |
3243 |
| EP2AGX65 |
4011 |
| EP2AGX95 |
5426 |
| EP2AGX125 |
6485 |
| EP2AGX190 |
8630 |
| EP2AGX260 |
10400 |
| PLL |
VCCD_PLL |
0.9 |
|
65 |
±3.3% |
VCCD_PLL may be combined with VCC as long as it is isolated |
| I/O |
VCCL_GXB |
1.1 |
EP2AGX20
EP2AGX30 |
210 |
±5% |
VCCL_GXB supply transceivers, so low noise is important on these rails. Use either a linear regulator or filtering components on a switching supply. |
EP2AGX45
EP2AGX65 |
410 |
EP2AGX95
EP2AGX125 |
620 |
EP2AGX190
EP2AGX260 |
820 |
| I/O |
VCCCB, VCCH_GXB |
1.5 |
|
600 |
±5% |
VCCH_GXB supply transceivers, so low noise is important on these rails. Use either a linear regulator or filtering components on a switching supply. |
| PLL |
VCCA_PLL, VCCA |
2.5 |
|
250 |
±5% |
VCCA_PLL and VCC supply a PLL and Transceivers, respectively, so low noise is important on these rails. Use either a linear regulator or filtering components on a switching supply. |
| I/O |
VCCIO |
1.2 / 1.5 / 1.8 / 2.5 / 3.0 / 3.3 |
|
600 |
±5% |
VCCIO and VCCPD may be combined if they are the same voltage |
| I/O |
VCCPD |
2.5 / 3.0 / 3.3 |
|
700 |
±5% |
|
*Note: The Imax value shown above table is the maximum value when the desired FPGA is used in the majority of applications. There may be cases in which the required current is higher or lower depending on your clock frequencies and your particular usage case. For your exact current requirements, go to the power estimator spreadsheet for your FPGA.
Back to Top of Page
Resources for Arria II GX : EP2AGX series
|
-
Power Management Selection Guide (Rev. H) (slvt145h.pdf, 4.83 MB)
11 Apr 2008
Download
-
LED Reference Design Cookbook (slyt349.pdf, 2.77 MB)
Download
-
Battery Charger Catalog 3Q 2008 (slym069.pdf, 1.87 MB)
Download
|