Power Requirements | Reference Designs | Complementary Analog | Resources
| Power Requirements for TMS3206743 |
| Core, I/O |
Pin Name |
Voltage (V) |
Imax (mA) |
Tolerance |
Sequencing Order |
Timing Delay |
| Core |
CVDD |
1.2 |
600 |
-5%, +10% |
2 |
|
|
PLL0_VDDA, RVDD |
1.2 |
60 |
-5%, +10% |
1 |
|
|
RTC_CVDD |
1.2 |
0.1 |
-5%, +10% |
1 |
|
| IO |
DVDD, USB0_VDDA33, USB1_VDDA33 |
3.3 |
115 |
±5% |
3 |
Must stay below 1.65 V until CVDD has passed 0.9 V. |
|
* No specific sequencing required.
Note:
- RTC_CVDD can be combined with PLL and RAM 1.2V supply if desired to turn off RTC
when device is off. Otherwise, power RTC_CVDD separately with dedicated power
source.
Back to Top of Page
Back to Top of Page
Complementary Analog
Back to Top of Page
Resources for TMS3206743
Back to Top of Page
|
-
Power Management Selection Guide (Rev. H) (slvt145h.pdf, 4.83 MB)
11 Apr 2008
Download
-
LED Reference Design Cookbook (slyt349.pdf, 2.77 MB)
Download
-
Battery Charger Catalog 3Q 2008 (slym069.pdf, 1.87 MB)
Download
|