Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

TMS320C6742/C6746/C6748

Power Requirements | Reference Designs | Complementary Analog | Resources

Power Requirements for TMS320C6742/C6746/C6748
  Pin Name Voltage (V) Imax (mA) Tolerance Sequencing Order Timing Delay Comments
I/O RTC_CVDD 1.2 1 -25%, +10% 11 n/a  
Core CVDD 1.0 / 1.1 / 1.2 600 -9.75%, +10% 2 n/a  
I/O VDDARNWA. VDDARNW1, PLL0_VDDA, PLL1_VDDA, SATA_VDD, USB_CVDD, USB0_VDDA12 1.2 250 -5%, +10% 3 n/a  
I/O USB0_VDDA18, USB1_VDDA18, DDR_DVDD18, SATA_VDDR, DVDD18 1.8 180 ±5% 4 n/a  
I/O USB0_VDDA33, USB1_VDDA33 3.3 24 ±5% 5 n/a  
I/O DVDD3318_A, DVDD3318_B, DVDD3318_C 1.8 / 3.3 50 / 90 4 ±5% 4 / 5 n/a  

* Notes:
1) If RTC is not used/maintained on a separate supply, it can be included in the STATIC12 (fixed 1.2V) group.
2) If using CVDD at fixed 1.2V, all 1.2V rails may be combined.
2) If 1.8V LVCMOS is used, power rails up with the 1.8V rails. If 3.3V LVCMOS is used, power it up with the ANALOG33 rails (VDDA33_USB0/1)
3) There is no specific required voltage ramp rate for any of the supplies LVCMOS33 never exceeds STATIC18 by more than 2 volts.
4) If DVDD3318_A, B, & C are powered independently, max power for each rail will be 1/3 the above max power.

Back to Top of Page



Reference Designs for TMS320C6742/C6746/C6748
Name File Name/Size Date Download
12V Input
High Vin, High Efficiency Power Solution using DCDC Converters (with DVFS) slva339.pdf, 295 KB June 23 2009
5V Input
High Efficiency Power Solution using DCDC Converters (with DVFS) slva341.pdf, 204 KB June 23 2009
High Integration, High Efficiency Power Solution using DCDC Converters (with DVFS) slva340.pdf, 204 KB June 23 2009
3.3V Input
Simple Power Solution using LDOs slva342.pdf, 401 KB June 23 2009
Medium Integrated Power Solution using a Dual DCDC Converter and a LDO slva343.pdf, 350 KB June 23 2009

Note: Unless otherwise noted, these reference designs are tested to meet the specs given in the above power specification table.

Back to Top of Page

Complementary Analog

Back to Top of Page

Resources for TMS320C6742/C6746/C6748

Back to Top of Page

  • Power Management Selection Guide (Rev. H) (slvt145h.pdf, 4.83 MB)
    11 Apr 2008 Download
  • LED Reference Design Cookbook (slyt349.pdf, 2.77 MB)
    Download
  • Battery Charger Catalog 3Q 2008 (slym069.pdf, 1.87 MB)
    Download