RF/IF and ZigBee® Solutions

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

ZigBee®

Analog eLAB ™

TI offers cost effective low power RF solutions for the ISM band, ZigBee/RF4CE and a variety of short-range applications in the sub-1 and 2.4 GHz frequency bands. TI's product offering includes RF transceivers, RF transmitters, RF receivers, System-on-Chips, Front Ends, ZigBee Processors, and RFID reader ICs.

Product Tree / Parametric Search

  • CC2531: CC2531F256 System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications
  • CC2530: Unlimited RF Solution - ZigBee. RF4CE. Smart Energy
  • CC1101-Q1: Low-cost and low-power sub-1-GHz RF transceiver very low-power wireless applications
  • CC2591: Range extender for 2.4-GHz low-power RF transceivers, transmitters and System-on-Chip products
  • CC1110F32: True System-on-Chip with Low-Power RF Transceiver
  • CC2510F32: 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface

Third Party

Low Power RF Developer Network

Need help with modules, engineering services or development tools? Search the Low-Power RF Developer Network tool to find a suitable partner!

CC2530

NEW CC2510 and CC1110 mini kits!

Complete single-chip RF & MCU development kits offering easy prototyping of a single-chip RF solution. Order now for only $75!

Low Power RF Community

CC430