Switches and Multiplexers

Cross Reference

Application Notes

Tools & Software

Analog eLAB ™

Texas Instruments offers a wide portfolio of multiplexers & switches which includes analog switches, load switches, and specialty switches for applications such as USB, LAN, video, and PCIe. To help you find the right product for your project we have added an Analog Switch Cast (a slide show which includes audio) and an Analog Switch Guide. We also provide engineering resources including block diagrams and other resources to help you use our switches and multiplexers to develop your application. Order samples today.

Analog Switch Guide

TI's Analog Switch Guide features the latest product offerings in the switch portfolio as well as an informative overview, switch configurations/pinouts, and application information.

Analog Switch Cast

This 15 minute product cast highlights TI's broad analog switch portfolio. The cast covers everything from typical applications to switch part naming and package availability.

  • TS3A27518E: 6-Bit, 1-of-2 Mux/Demux with 240 MHz Bandwidth
  • TPS22960: Low Input Voltage, Dual Load Switch With Controlled Turn-On and Quick Output Discharge
  • TS5V330C: Quad SPDT Wide Bandwidth Video Switch With ESD & Low On-State Resistance
  • TS2PCIE412: 4-channel PCIe 8:16 Multiplexer/Demultiplexer Passive FET Switch
  • TS5A21366: 0.75-Ohm Dual SPST Analog Switch with 1.8-V compatible input logic
  • TS5A22366: 0.8-Ohm Dual SPDT Analog Switch With Negative Rail Capability and 1.8-V Compatible
  • TS3USB30E: High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch

Other Multiplexers & Switches Resources: