Power Management

Cross Reference

Application Notes

Training

Tools & Software

Block Diagrams

Reference Designs

Analog eLAB ™

Discover How T2 Modules Can Reduce Your Output Capacitance

The TurboTrans software allows the user to determine the T2 module best suited to their design parameters (Vin, Vout, Iout, Ambient Temperature, Airflow) as well as the proper amount of bulk output capacitance required to meet their transient requirements (both using TurboTrans as well as without TurboTrans).

This software will also determine the value of resistor (Rtt) to properly set the TurboTrans to meet the given transient conditions.



Disclaimer: Please read before using this tool

Discover How T2 Modules Can Reduce Your Output Capacitance

* Required

Enter your system information:

*Vin (min) (V)   *Vin (max) (V)

* Preferred Bulk Capacitor Type

Type A (e.g. ceramic)

Type B (e.g. polymer tantalum)

Type C (e.g. OS-CON)

OR

Known Bulk Capacitor Values:

* ESR (mΩ) 

* Cout (uF) 

*Vout (V)   *Iout (max) (A)

*Max Current Load Step (A)

*Max Voltage Deviation (mV)

*Ta (ambient temp) (ºC)

*Airflow

Natural Convection (0 lfm)
100 lfm (0.5 m/s)
200 lfm (1.0 m/s)
400 lfm (2.0 m/s)

Disclaimer

Every effort is made to make this software tool as accurate as possible, but there may be some cases where there are errors. Please double check the specs with the device datasheets before completing your design.

Back to Top