|
TMS320DA708 Floating-Point DSPThe 250 MHz TMS320DA708 floating-point DSP is one of the second generation Aureus™ family of high performance audio DSPs. It is ideal for designing applications that require multi-channel audio decoding and post processing, as well as high speed encoding for commercial or automotive markets. The DA708 Aureus™ processor is based on TI's 32-/64-bit TMS320C6000™ DSP architecture and utilizes Code Composer Studio™ IDE. This audio processor supports true dual-zone decoding for multi-zone audio video recorders (AVRs) and enables better sounding virtualizers or room simulators and high-quality room correction for commercial or automotive. The DA708 DSP is one of the industry's most versatile, cost effective DSPs and Development environment for high performance, high quality multi-channel applications. For more information on the TI DA708 DSP and the PA Software Solution, visit: DA708 Block Diagram
|