|
TMS320DA710B™ Floating-Point DSPThe 300 MHz TMS320DA710B floating-point DSP is the highest performance member of the second generation of Aureus™ family of audio DSPs. It is ideal for designing applications that require multi channel audio decoding and post processing as well as high speed encoding for commercial or automotive markets. The DA710B DSP is one of the industry's most versatile, cost effective DSPs and development environment for high performance, high quality multi-channel applications and supports true dual-zone decoding for multi-zone audio video recorders (AVRs). The DA710B Aureus™ processor is based on TI's 32-/64-bit TMS320C6000™ DSP architecture and utilizes Code Composer Studio™ IDE For more information on the TI DA710 and the PA Software Solution, download DA710 Block Diagram
|