|
TMS320DA830™ Floating-Point DSP+ARM®The TMS320DA830 dual-core audio processor, consisting of a 300 MHz floating-point DSP and 300 MHz ARM9, is the highest performance member of the third generation of Aureus™ family of digital audio processors. It is ideal for designing networked applications that require multi-channel HD audio decoding and post processing. The DA830 audio processor is a high-performance solution for consumer products such as network-connected Audio/Video Receivers (AVR), Home Theater in a Box (HTIB) and mini/micro component systems. The DA830's DSP is based on TI's 32-/64-bit TMS320C6000™ DSP architecture and utilizes Code Composer Studio™ IDE. DA830 Block Diagram
|