Audio

Selection and Solution Guides

Application Notes

TMS320DA828 Floating-Point DSP+ARM®

The feature-optimized TMS320DA828 dual-core audio processor, consisting of a 300 MHz floating-point DSP as well as a 300 MHz ARM9, is the most cost-effective member of the third generation of Aureus™ family of digital audio processors. It is ideal for designing low-cost, networked applications that require multi-channel HD audio decoding and post-processing.

Focusing on the peripherals that matter most, the DA828 audio processor is a high-performance, cost-effective solution for consumer products such as network-connected Audio/Video Receivers (AVR), Home Theater in a Box (HTIB) and mini/micro component systems. The DA828's DSP is based on TI's 32-/64-bit TMS320C6000™ DSP architecture and utilizes Code Composer Studio™ IDE.

DA828 Block Diagram

DA828 Block Diagram