|
|
Development Boards and EVMs
 |
The Digital Video Evaluation Module (DVEVM)
View
the DVEVM in 3D
The Digital Video Evaluation Module (DVEVM) enables
developers to build start immediate evaluation of DaVinci ™ processors and
begin building digital video applications such as videophones, automotive
infotainment, digital still camera's, streaming media, IP set-top boxes,
video security systems and digital video products that have yet to be
invented. The DVEVM allows developers to write production-ready application
code for the ARM and provides access to the DSP core using DaVinci APIs. For
more information about DaVinci, visit |
 |
TMS320DM6437 Digital Video Development Platform (DVDP)
Rapidly
accelerate the development time of your lowcost digital video application
with the new DaVinci™ TMS320DM6437 Digital Video Development Platform.
Available today for U.S. $495, the DVDP includes both hardware and software
and enables immediate evaluation of the DM6437 digital media processors. |
 |
Digital Video Software Development Kit (DVSDK)
The Digital Video
Software Development Kit (DVSDK) is based on DaVinci technology and designed
to tune complex systems quickly and efficiently by incorporating multiple
tools that significantly improve software integration and system visibility.
The DVSDK requires a target platform for DM644x processors and can be used
in conjunction with the DVEVM or platforms from TI third
parties. Review technical documents or learn specifics of DVSDK. |
 |
Videophone Development Platform (VDP)
A complete development platform for designing
point-to-point IP-based videophone systems, the VDP empowers OEMs to bring
consumer videophones to market faster. The VDP is an integrated
hardware/software solution reducing both design complexity and total system
bill materials, including everything developers need to begin designing
point-to-point videophone systems immediately. All application system
software runs on TI's 600-MHz DSP-based TMS320DM643 digital media processor,
including audio/video compression, networking stacks and control protocols.
The VDP includes two DSP-based boards, two CCD cameras, two 5-inch LCD
displays, two phone keypads as well as the software and documentation to get
started. |
 |
TMS320DM642 Digital Media Developer's Kit (DMDK)
DM642 DMDK enables immediate development of multi-channel, multi-format
digital media applications or other future-ready video and imaging
applications. Loaded with starterware and supported by eXpressDSP host tools
and target software, the DMDK is an easy-to-use, fully integrated
development platform. Supporting DM642, DM641 and DM640 digital media
processors, this kit is for both novice and experienced DSP designers that
want to add multi-media functionality to an existing or new product/system. |
 |
TMS320DM642 Evaluation Module (EVM)
The DM642 EVM is a low-cost, high performance video and imaging
development platform designed to jumpstart application development and
evaluation of multi-channel, multi-format digital and other future-proof
applications. Leveraging the TMS320C64x DSP core, the DM642 EVM supports
TI’s DM642, TMS320DM641 and TMS320DM640 digital media processors. This EVM
is supported by eXpressDSP host tools and target software, allowing users to
easily integrate eXpressDSP- compliant algorithms into the included
startware, accelerating evaluation and development of digital media
solutions. |
 |
Video Security over Internet Protocol (VSIP) Development Platform
The VSIP Development Platform is a complete hardware and software
platform to support the development of video security applications.
Providing a quick and easy transition from analog to intelligent digital
video surveillance, the VSIP provides:
- Programmability for highly differentiated, leading-edge features
- Easy-to-use, open development environment speeds time-to-market
- High-compression ratio provides storage of high-resolution images
- Design flexibility enables development of multiple products at
different price points
- Low-cost entry into the digital market
Available today, the VSIP Development Platform offers the flexibility of
a programmable DSP solution, allowing developers to change compression
standards, add proprietary processing capabilities and develop
differentiated products on the same hardware platform. |
|
|