TI's comprehensive PurePath Studio Development Environment is a powerful, easy-to-use tool designed specifically to simplify software development on the TAS3xxx audio SoC
platform. The Graphical Development Environment consists of a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code can then be assembled from the graphical signal flow with the click of a mouse. Also available are libraries of 3rd party audio algorithms from companies such as Dolby and SRS
as well as TI provided, royalty free audio algorithms.
Included in the PurePath Studio software suite is the Integrated Development Environment, a traditional DSP code development environment consisting of an assembly code editor with
contextual help facilities, an assembler, a simulator for debugging and other tools. The Component Publisher tool can be used to create graphical drag-and-drop components from custom DSP
code, ensuring seamless development using both the Graphical and Integrated Development Environments.
For instructions on how to get a copy of PurePath Studio, as well as answers to other frequently asked questions, please see the PurePath Studio FAQ
The Latest PurePath Digital Devices
- TAS3308 - A fully programmable audio SoC with PWM outputs designed for flat panel digital TV audio sub-systems,
5.1 speaker bars, and other consumer audio applications.
- TAS3208 - A fully programmable audio SoC designed to address the multiple digital and analog I/O requirements of
flat-panel digital TV systems.
- TAS3204 - A fully programmable audio SoC with differential ADCs and DACs designed for applications such as MP3
docks, mini/micro systems and multimedia speakers.
- TAS3108 - A fully programmable, all digital audio processor for a variety of audio systems, including digital TVs,
home theaters and low- to mid-range car radios.