Today's consumers demand high quality multifunction audio products that are
cost competitive and feature rich. They expect their audio to be high
fidelity and crystal clear regardless of the format or source. Texas
Instruments helps meet consumer demand through a portfolio of all-digital
audio components as well as our digital+analog audio solutions. Programmable
components with performance headroom and design flexibility help you build
audio systems with true, lifelike sound and broad functionality at a
competitive cost. TI provides the silicon software, application knowledge
and support for the entire audio signal chain to get you to market fast.
From industry-leading DSPs and high-performance analog to logic and extended
portfolio of application software, TI delivers the most reliable scaleable
and power-efficient solutions for both simple and complex audio systems
alike.
TAS5261 provides OEMs with the industry's highest power
single-chip digital amplifier power stage
The TAS5261 capable of driving more than 300 watts (W) into a
4-ohm speaker, while the two-channel TAS5162 digital amplifier
power stage can drive 200 W per channel at 6 ohms and 125 W at 8
ohms. The devices enable higher efficiency and sound quality in a
variety of audio applications, including many previously
restricted from using digital amplifiers due to power
requirements, such as high-end DVD receivers and mid- to high-end
audio/video receivers
The TMS320C672x is the next generation of Texas Instruments' C67x
generation
The TMS320C672x includes the TMS320C6727B, TMS320C6726B,
TMS320C6722B, and TMS320C6720 devices. Having a 32-bit architecture
- that's a 24-bit mantissa and 8-bit exponent - means developers can
capture more dynamic range of sound; Mixed precision instructions,
enabling 16-bit by 32-bit operations, further improve processing efficiency.