Block Diagrams

4 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 4 of 4 Results Page  1 |    

Part Number   Status  
Sub Family  
Interface   Timers   GPIO   ADC Resolution (Bits)   ADC Channels   Frequency (MHz)   Other Integrated Peripherals   End Equipment Optimized   Operating Temp Range (Celsius)   RAM   Flash   Rating   Package Area (mm2)   Active Mode Current Consumption (typ) (mA)   Standby Mode Current Consumption (typ) (uA)   ADC   LCD Segments   RAM (Bytes)   Type of Program Memory   Program Memory (kB)   I/O Pins   Generation   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
MSP430F5438 ACTIVE 5XX 25MHZ SERIES 4 USCI_A (UART/LIN/IrDA/SPI),4 USCI_B (I2C/SPI) 1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC 87 12 16 18 Hardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 4 USCI Modules ZigBee/RF -40 to 85 16 KB 256 KB Catalog 196 1.32 2.6 12-bit SAR 100LQFP 4.85 16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi
MSP430FG439 ACTIVE 4XX 8/16MHZ LCD SERIES 1 USART (SPI or UART) 1 Watchdog/Interval, 2 8-bit, 2 16-bit (3CCR) 48 12 12 8 2 DAC 12, 3 Op Amp, Analog Comparator, DMA, SVS Portable Medical -40 to 85 2 KB 60 KB Catalog 144 0.3 1.1 12-bit SAR 128 2048 Flash 60 48 MSP430x4xx - Flash/ROM LCD 80LQFP 6.6 16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD
MSP430FG4618 ACTIVE 4XX 8/16MHZ LCD SERIES  1 USART (SPI or UART),1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI) 1 16-bit (3CCR), 1 16-bit (7CCR), 1 Watchdog/Interval, 2 8-bit 80 12 12 8 2 DAC 12, 3 Op Amp, Analog Comparator, DMA, SVS, Hardware Multiplier Portable Medical -40 to 85 8 KB 116 KB Catalog 196,49 0.4 1.3 12-bit SAR 160 8192 Flash 116 80 MSP430x4xx - Flash/ROM LCD 100LQFP ,  113BGA MICROSTAR JUNIOR 8.35 16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD
MSP430FG479 ACTIVE 4XX 8/16MHZ LCD SERIES 1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI) 1 Watchdog/Interval, 2 16-bit (3CCR), 2 8-bit 48 16 1 8 DAC12, 2 Op Amp -40 to 85 60 KB Catalog 114,49 0.280 1.1 16-bit Sigma Delta 128 113BGA MICROSTAR JUNIOR ,  80LQFP 6.2 16-Bit Ultra-Low-Power MCU, 60KB Flash, 2KB RAM, 16bit Sigma-Delta A/D, 12bit D/A, OpAmp, 128Seg LCD