Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Blood Pressure Monitor
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Switching Frequency (typ) (kHz)
Vout2 (V)
Vout1 (V)
Pin/Package
Approx. Price (US$)
Description
TPS61070
ACTIVE
STEP-UP REGULATORS
0.019
0.9
5.5
0.5
1200
1.8
5.5
0.7
3
Boost
1
-40 to 85
Catalog
1
100
6SOT
0.8
Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23
TPS61200
ACTIVE
STEP-UP REGULATORS
0.05
0.3
5.5
1.2
1250
1.8
5.5
1.35
3
Boost
1
-40 to 85
Catalog
1
95
10VSON
1.2
0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN
TPS61220
ACTIVE
STEP-UP REGULATORS
0.005
0.7
5.5
0.2
2000
1.8
5.5
0.4
3
Boost
1
-40 to 85
Catalog
1
6SOT
0.65
Tiny Low Input Voltage Boost Converter
TPS62260
ACTIVE
STEP-DOWN REGULATORS
0.015
2
6
0.6
0.6
6
1
3
Buck
1
-40 to 85
Catalog
1
100
2250
5SOT , 6WSON
0.95
2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package
TPS62270
ACTIVE
STEP-DOWN REGULATORS
0.015
2.0
6.0
0.4
2250
0.7
Buck
1
-40 to 85
Catalog
1
100
0.9
1.15
6WSON
0.95
2.25MHz 400mA Step-Down Converter with Selectable VOUT