Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
IP Phone: Wireless
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Accuracy (%)
Adj Output Options (V)
Vout Adj (min) (V)
Vout Adj (max) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Vout (min) (V)
Vout (max) (V)
Fixed Output Options (V)
Pin/Package
Approx. Price (US$)
Description
TPS71701
ACTIVE
SINGLE CHANNEL LDO
6.5
0.15
1
1
Ceramic
170
0.05
3
0.9 to 6.2
0.9
6.2
-40 to 125
Catalog
1
2.5
5SOT , 6WSON
0.36
Low Noise, High-Bandwidth PSRR, Low-Dropout 150mA Linear Regulator
TPS71718
ACTIVE
SINGLE CHANNEL LDO
6.5
0.15
1
1
Ceramic
170
0.05
3
-40 to 85,-40 to 125
Catalog
1
2.5
1.8
1.8
1.8
5SOT , 6WSON
0.36
Single Output LDO, 150mA, Fixed(1.8V), High PSRR, Low Quiescent Current, Low Noise
TPS73633
ACTIVE
SINGLE CHANNEL LDO
5.5
0.4
1
Capacitor Free
75
0.3
1
-40 to 85
Catalog
1
3.5
3.3
3.3
3.3
5SOT , 6SOT , 8VSON
0.85
Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection
TPS74801
ACTIVE
SINGLE CHANNEL LDO
5.5
1.5
1
2.2
Ceramic
60
1
2
0.8
3.6
-40 to 125
Catalog
1
0.8
10VSON , 20VQFN
1.25
Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start